Adjuster for Heavy Loads With Rubber, D-C-R/HCR Series

Caution
- Product images, including shape and color, may differ from the actual product.
Product Description
Adjuster for heavy loads with a rubber pedestal.
[Features]
·Chloroprene rubber is baked on the saucer
· For heavy equipment, light anti-vibration type
· Reduces the transmission of machine vibrations to the floor
[Applications]
·It does not damage the floor surface, so please use it even on high-grade flooring.
·By baking the rubber on the surface, it stands out even more from an aesthetic perspective and also has an anti-slip effect
Drawing

Product Specification
| - | Trivalent chromate processing | All stainless steel |
|---|---|---|
| Load capacity | 1,000 kgf | 1,000 kgf |
| Material | Bolt and nut: SS400 equivalent Catch plate: SS400 forging Rubber part: Chloroprene rubber (Hardness 80° +/- 5°) | Bolt and nut: Equivalent to SUS304 Catch plate: SUS304 forging Rubber part: Chloroprene rubber (Hardness 80° +/- 5°) |
| Surface treatment | Trivalent Chromate | Passivation |
Specifications Table
| Part number | Dimensions (mm) | Weight (g) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Trivalent chromate coated product | All stainless steel product | D | L1 | L2 | H | I | A | B | |
| - | D-C-R12X100SUS | M12 x 1.75 | 100 | 130 | 8 | 22 | 63 | 19 | 370 |
| D-C-R12X120 | D-C-R12X120SUS | M12 x 1.75 | 120 | 150 | 8 | 22 | 63 | 19 | 380 |
| D-C-R12X125 | - | M12 x 1.75 | 125 | 155 | 8 | 22 | 63 | 19 | 385 |
| D-C-R12X150 | - | M12 x 1.75 | 150 | 180 | 8 | 22 | 63 | 19 | 400 |
| D-C-R16X75 | - | M16 x 2.0 | 75 | 107 | 10 | 22 | 63 | 24 | 425 |
| D-C-R16X100 | - | M16 x 2.0 | 100 | 132 | 10 | 22 | 63 | 24 | 460 |
| D-C-R16X130 | - | M16 x 2.0 | 130 | 162 | 10 | 22 | 63 | 24 | 500 |
| D-C-R16X150 | - | M16 x 2.0 | 150 | 182 | 10 | 22 | 63 | 24 | 520 |
| D-C-R16X180 | - | M16 x 2.0 | 180 | 212 | 10 | 22 | 63 | 24 | 560 |
| D-C-R16X200 | - | M16 x 2.0 | 200 | 232 | 10 | 22 | 63 | 24 | 590 |
| D-C-R20X100 | - | M20 x 2.5 | 100 | 135 | 13 | 22 | 63 | 30 | 610 |
| D-C-R20X150 | - | M20 x 2.5 | 150 | 185 | 13 | 22 | 63 | 30 | 720 |
| D-C-R20X180 | D-C-R20X180SUS | M20 x 2.5 | 180 | 215 | 13 | 22 | 63 | 30 | 780 |
| - | D-C-R20X200SUS | M20 x 2.5 | 200 | 235 | 13 | 22 | 63 | 30 | 810 |
| HCR-12-50 | HCR-12-50S | M12 x 1.75 | 50 | 80 | 8 | 22 | 63 | 19 | 330 |
| HCR-12-75 | HCR-12-75S | M12 x 1.75 | 75 | 105 | 8 | 22 | 63 | 19 | 350 |
| HCR-12-100 | HCR-12-100S | M12 x 1.75 | 100 | 130 | 8 | 22 | 63 | 19 | 370 |
| HCR-12-120 | HCR-12-120S | M12 x 1.75 | 120 | 150 | 8 | 22 | 63 | 19 | 380 |
| HCR-12-125 | HCR-12-125S | M12 x 1.75 | 125 | 155 | 8 | 22 | 63 | 19 | 385 |
| HCR-12-150 | HCR-12-150S | M12 x 1.75 | 150 | 180 | 8 | 22 | 63 | 19 | 400 |
| HCR-14-130 | - | M14 x 2.0 | 130 | 161 | 9 | 22 | 63 | 22 | 440 |
| HCR-16-65 | - | M16 x 2.0 | 65 | 97 | 10 | 22 | 63 | 24 | 410 |
| HCR-16-75 | HCR-16-75S | M16 x 2.0 | 75 | 107 | 10 | 22 | 63 | 24 | 425 |
| HCR-16-100 | HCR-16-100S | M16 x 2.0 | 100 | 132 | 10 | 22 | 63 | 24 | 460 |
| HCR-16-130 | HCR-16-130S | M16 x 2.0 | 130 | 162 | 10 | 22 | 63 | 24 | 500 |
| HCR-16-150 | HCR-16-150S | M16 x 2.0 | 150 | 182 | 10 | 22 | 63 | 24 | 520 |
| HCR-16-180 | HCR-16-180S | M16 x 2.0 | 180 | 212 | 10 | 22 | 63 | 24 | 560 |
| HCR-16-200 | HCR-16-200S | M16 x 2.0 | 200 | 232 | 10 | 22 | 63 | 24 | 590 |
| HCR-20-100 | HCR-20-100S | M20 x 2.5 | 100 | 135 | 13 | 22 | 63 | 30 | 610 |
| HCR-20-130 | HCR-20-130S | M20 x 2.5 | 130 | 165 | 13 | 22 | 63 | 30 | 670 |
| HCR-20-150 | HCR-20-150S | M20 x 2.5 | 150 | 185 | 13 | 22 | 63 | 30 | 720 |
| HCR-20-180 | HCR-20-180S | M20 x 2.5 | 180 | 215 | 13 | 22 | 63 | 30 | 780 |
| HCR-20-200 | HCR-20-200S | M20 x 2.5 | 200 | 235 | 13 | 22 | 63 | 30 | 810 |
Cautions and Prohibitions
Cautions regarding rubber products
Leveling mounts with rubber resin may be damaged, so please do not drag them after installing the machine.