(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Most widely used adjuster with a rubber base bottom.
[Features]
· Rubber part touches the floor surface, so the floor surface is not damaged.
· A light anti-vibration type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion force is higher than low elasticity rubber and does not demonstrate much of an anti-vibration effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a cross-head slot has been provided on the bolt bottom.
· A nylon washer is used between the receiver and bolt, and rotation is smooth.
· The FR type uses non-migratory rubber so traces of rubber do not remain even after moving the machinery.
· The SI type is white and has a unique characteristic that it is difficult to leave rubber footprints.
· Suitable for office equipment, etc.
Part Number |
---|
D-B3 10X100-SI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Material of rubber part | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 278.32 | DWR ADJUSTER | 1 Piece(s) | 10 Day(s) | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Silicon] Silicon Rubber | 40 | 2.94 | 100 | 13 | 10 | Performance of Vibration Proofing |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No | Adjusting for Hex Socket "No Licking" | No |
Please check the type/dimensions/specifications of the part D-B3 10X100-SI in the Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI series.
Part Number |
---|
D-A3 12-150-SUS-FR |
D-A3 12X100SUS |
D-A3 12X150SUS |
D-B3 10X50 |
D-B3 10X50-FR |
D-B3 10X50-SI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Material of rubber part | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 571.74 | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | Ethylene Propylene Rubber | 50 | 4.9 | 150 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | ||
฿ 520.26 | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | Chloroprene Rubber | 50 | 4.9 | 100 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | ||
฿ 549.68 | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | Chloroprene Rubber | 50 | 4.9 | 150 | 15 | 12 | Corrosion Resistance / Performance of Vibration Proofing | ||
฿ 194.71 | 1 Piece(s) | 10 Day(s) | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | Chloroprene Rubber | 40 | 2.94 | 50 | 13 | 10 | Performance of Vibration Proofing | ||
฿ 217.94 | 1 Piece(s) | 10 Day(s) | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | Ethylene Propylene Rubber | 40 | 2.94 | 50 | 13 | 10 | Performance of Vibration Proofing | ||
฿ 227.23 | 1 Piece(s) | 10 Day(s) | - | [Steel] Equivalent to SS400 | [Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Steel] SS Cold Rolled Steel Plate | [Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible) | [Silicon] Silicon Rubber | 40 | 2.94 | 50 | 13 | 10 | Performance of Vibration Proofing |
How can we improve?
How can we improve?