1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI (Part Number)

DWR ADJUSTER

Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 176.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Most widely used adjuster with a rubber base bottom.
[Features]
· Rubber part touches the floor surface, so the floor surface is not damaged.
· A light anti-vibration type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion force is higher than low elasticity rubber and does not demonstrate much of an anti-vibration effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a cross-head slot has been provided on the bolt bottom.
· A nylon washer is used between the receiver and bolt, and rotation is smooth.
· The FR type uses non-migratory rubber so traces of rubber do not remain even after moving the machinery.
· The SI type is white and has a unique characteristic that it is difficult to leave rubber footprints.
· Suitable for office equipment, etc.

Part Number
D-A3 20X150SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

฿ 1,231.74

DWR ADJUSTER 1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber606.861501720Corrosion Resistance / Performance of Vibration Proofing

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Swivel Mechanism No Adjusting for Hex Socket "No Licking" No

Please check the type/dimensions/specifications of the part D-A3 20X150SUS in the Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI series.

Products with similar specification

Part Number
D-A3 12-150-SUS-FR
D-A3 12X100SUS
D-A3 12X150SUS
D-A3 20X180SUS
D-A3 8X60SUS
D-B3 10X100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

฿ 571.74

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedEthylene Propylene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing

฿ 520.26

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91001512Corrosion Resistance / Performance of Vibration Proofing

฿ 549.68

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing

฿ 1,297.94

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber606.861801720Corrosion Resistance / Performance of Vibration Proofing

฿ 337.16

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber402.9460138Corrosion Resistance / Performance of Vibration Proofing

฿ 245.81

1 Piece(s) 10 Day(s) -[Steel] Equivalent to SS400[Electrostatic Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)[Steel] SS Cold Rolled Steel Plate[Paint] Electrostatic Paint Nut Portion Black Zinc Plating (Trivalent Chromate Treatment Possible)Chloroprene Rubber402.941001310Performance of Vibration Proofing