(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An anchor fixing type adjuster for slopes in which the screw shaft part tilts even more. Note: Please be advised that the model number in MISUMI has been changed from "D-U-E II" to "D-U-E2."
[Features]
· The receiver part has a larger hole than the D-A type in order to enable it to receive the spherical structure of the upper part.
· The spherical structure is divided into a sphere and a receiver.
· The receiver has undergone spherical processing to enable the sphere to moves smoothly.
· M12/M16/M20 bolts can be used.
· The angle 35° is when using an M12 bolt, and when using M16/M20, since the hexagonal part contacts the spherical portion, it is limited to about 15°
Part Number |
---|
D-U-E2 16X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 498.19 ฿ 270.12 | ADJUSTER | 1 Piece(s) | Same day |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Fixed type | Swivel Angle θ(deg) | 15 |
---|---|---|---|---|---|
Height Adjusting Handle | No | Screw Material | Equivalent to SS400 | Surface Treatment of Thread | Bright Chromate Plating(Electrolytic Zinc Plating) |
Catch Plate | SS Cold Rolled Steel Plate | Surface Treatment | Bright Chromate Plating(Electrolytic Zinc Plating) | Load Capacity(kN) | 4.9 |
Thread Length L1(mm) | 100 | Main Body Height l(mm) | 17 | Nominal of Thread M(mm) | 16 |
Properties | Standard | Swivel Mechanism | Presence | Adjusting for Hex Socket "No Licking" | No |
Please check the type/dimensions/specifications of the part D-U-E2 16X100 in the Adjuster for Inclined Surface Use for Anchor Fastening, D-U-EII series.
How can we improve?
How can we improve?