(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjuster for heavy weights in which the horizontal shaking of the screw shaft part is completely locked.
[Features]
· The structure is such that some space exists between the receiver and bolt.
· This is the result of our efforts to enable bolts to move smoothly even if the floor surface is somewhat tilted.
· It has been pointed out in the past that this may cause bolt looseness to occur when the upper portion of a conveyor vibrates, possibly resulting in significant machinery movement caused by shaking when the conveyor stops.
· It is for this reason that we came up with the D-J type, which is suitable for use when the top portion of machinery such as a conveyor vibrates and moves slightly.
· Even when a running machine is stopped, the bolts will not move and falling over will not occur.
Part Number |
---|
D-J-C16X150SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,273.16 ฿ 548.86 | ADJUSTER RELATED ITEM | 1 Piece(s) | Same day | 10 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | No |
---|---|---|---|---|---|
Screw Material | Equivalent to SUS304 | Surface Treatment of Thread | Passivated | Catch Plate | SUS304 Forging |
Surface Treatment | Passivated | Width A(mm) | 60 | Load Capacity(kN) | 19.6 |
Thread Length L1(mm) | 150 | Main Body Height l(mm) | 17 | Nominal of Thread M(mm) | 16 |
Properties | Corrosion Resistance / Performance of Vibration Proofing | Swivel Mechanism | No | Adjusting for Hex Socket "No Licking" | No |
Please check the type/dimensions/specifications of the part D-J-C16X150SUS in the Adjuster with Screw Shake Stop for Heavy Weights, D-J-C series.
How can we improve?
How can we improve?