Thread Section Anti-Shaking Adjuster for Anchor Fixing D-J-EII/AT Series

Caution
- Product images, including shape and color, may differ from the actual product.
- Anchor is not included.
Product Description
An anchor fixed adjuster that prevents the upper body from shaking.
[Features]
The structure is such that there is a certain amount of room between the saucer and the bolt. This is the result of thinking that the bolt will move smoothly even if the floor is slightly tilted.
Suitable for conveyors, etc. where the upper part vibrates and moves slightly. Even if the running machine comes to a standstill, the bolt will not move or fall
· Anchor insertion type
· By freeing the nut at the bottom, it eliminates swiveling and play of the screw shaft, accommodates floor unevenness, and prevents lateral shaking of the machine base
Drawing

Product Specification
| - | Trivalent chromate coated product | All stainless steel product |
|---|---|---|
| Load capacity | 500 kgf | 500 kgf |
| Material | Bolt and nut: SS400 equivalent Base: SS rolled steel plate (2 tons) | Bolt and nut: Equivalent to SUS304 Base: SUS304 steel plate (2 tons) |
| Surface treatment | Trivalent Chromate | Passivation |
Structure
(1) It has a structure where a screw is cut between the base and the tip of the hex part of the bolt to allow the nut to move up and down.
(2) As with the D-A type, the connection between the base and the bolt is crimped after the nut is screwed in, but the nut is further crimped after stripping the thread at the tip of the bolt.
Specifications Table
| Part number | Dimensions (mm) | Weight (g) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Trivalent chromate coated product | All stainless steel product | D | L1 | L2 | H1 | H2 | I | B | |
| D-J-E2 12X50 | - | M12 × 1.75 | 50 | 82 | 8 | 7 | 17 | 19 | 220 |
| D-J-E2 12X100 | D-J-E2 12X100SUS | M12 × 1.75 | 100 | 132 | 8 | 7 | 17 | 19 | 250 |
| D-J-E2 12X120 | D-J-E2 12X120SUS | M12 × 1.75 | 120 | 152 | 8 | 7 | 17 | 19 | 260 |
| D-J-E2 12X150 | - | M12 × 1.75 | 150 | 182 | 8 | 7 | 17 | 19 | 280 |
| D-J-E2 16X130 | - | M16 × 2.0 | 130 | 167 | 10 | 10 | 17 | 24 | 410 |
| AT-12-50 | - | M12 × 1.75 | 50 | 82 | 8 | 7 | 17 | 19 | 220 |
| AT-12-100 | AT-12-100S | M12 × 1.75 | 100 | 132 | 8 | 7 | 17 | 19 | 250 |
| AT-12-120 | AT-12-120S | M12 × 1.75 | 120 | 152 | 8 | 7 | 17 | 19 | 260 |
| AT-12-150 | AT-12-150S | M12 × 1.75 | 150 | 182 | 8 | 7 | 17 | 19 | 280 |
| AT-16-65 | - | M16 × 2.0 | 65 | 102 | 10 | 10 | 17 | 24 | 330 |
| AT-16-100 | AT-16-100S | M16 × 2.0 | 100 | 137 | 10 | 10 | 17 | 24 | 370 |
| AT-16-130 | AT-16-130S | M16 × 2.0 | 130 | 167 | 10 | 10 | 17 | 24 | 410 |
| AT-16-150 | AT-16-150S | M16 × 2.0 | 150 | 187 | 10 | 10 | 17 | 24 | 430 |
| AT-16-180 | AT-16-180S | M16 × 2.0 | 180 | 217 | 10 | 10 | 17 | 24 | 470 |
| AT-16-200 | - | M16 × 2.0 | 200 | 237 | 10 | 10 | 17 | 24 | 500 |