(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This adjuster for securing the anchor for medium loads with an enlarged pedestal size.
[Features]
· During installation the stability and the resistance to horizontal vibration of anchor fixed parts have increased due to the enlargement of the shape and thickness of the pedestal.
· *The screw shaft is at a slight angle.
[Applications]
· Conveyors and industrial equipment.
· Intended for users who demand stability and resistance to horizontal vibration of anchor fixed parts during installation.
Part Number |
---|
D-E-W16X130 |
D-E-W16X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Length L1 (mm) |
---|---|---|---|---|---|---|---|
฿ 465.64 | DWR ADJUSTER | 1 Piece(s) | 13 Day(s) | 10 | 130 | ||
฿ 490.53 | DWR ADJUSTER | 1 Piece(s) | 13 Day(s) | 10 | 150 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Fixed type | Height Adjusting Handle | No |
---|---|---|---|---|---|
Screw Material | Equivalent to SS400 | Surface Treatment of Thread | Trivalent Chromate | Catch Plate | SS Cold Rolled Steel Plate |
Surface Treatment | Trivalent Chromate | Load Capacity(kN) | 9.8 | Main Body Height l(mm) | 19 |
Nominal of Thread M(mm) | 16 | Properties | Standard | Swivel Mechanism | No |
Adjusting for Hex Socket "No Licking" | No |
How can we improve?
How can we improve?