1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjuster for Anchor Fixing D-EII/D-EII-ST (Part Number)

DWR ADJUSTER

Adjuster for Anchor Fixing D-EII/D-EII-ST
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 205.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Most commonly used adjusters for fixing anchors.
[Features]
· In order to fix the bolt to the pan, the protruding part of the bolt is inserted into the pan in the same way as D-A and the nut is press-fit.
· Can easily be fixed using an anchor bolt.
· Please use an anchor bolt.
· Anchor bolt hole is 14 mm. Please use a 12 mm anchor bolt.
· Bolts shorter than 12 × 70 are not recommended for complete fixing due to safety concerns.
· *The screw rotates and tilts somewhat.
[Applications]
· Suitable for conveyors, top vibrating machines, etc.
· A machine which vibrates while operating may cause misalignment due to vibration after long-term use.
· Safety is ensured when using this type.

Part Number
D-E2 12X120SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

฿ 567.24

DWR ADJUSTER 1 Piece(s) Available 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated4.91201712Standard / Corrosion Resistance / Performance of Vibration ProofingNo

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Fixed type Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-E2 12X120SUS in the Adjuster for Anchor Fixing D-EII/D-EII-ST series.

Products with similar specification

Part Number
D-E2 12X100
D-E2 12X100SUS
D-E2 12X120
D-E2 12X125SUS
D-E2 12X150
D-E2 12X150SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

฿ 224.75

1 Piece(s) Same day 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate4.91001712Standard / Performance of Vibration ProofingNo

฿ 731.23

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated4.91001712Standard / Corrosion Resistance / Performance of Vibration ProofingNo

฿ 211.19

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate4.91201712Standard / Performance of Vibration ProofingNo

฿ 615.10

1 Piece(s) 3 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated4.91251712Standard / Corrosion Resistance / Performance of Vibration ProofingNo

฿ 256.71

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate4.91501712Standard / Performance of Vibration ProofingNo

฿ 619.79

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] Passivated4.91501712Standard / Corrosion Resistance / Performance of Vibration ProofingNo