(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Most commonly used adjusters for fixing anchors.
[Features]
· In order to fix the bolt to the pan, the protruding part of the bolt is inserted into the pan in the same way as D-A and the nut is press-fit.
· Can easily be fixed using an anchor bolt.
· Please use an anchor bolt.
· Anchor bolt hole is 14 mm. Please use a 12 mm anchor bolt.
· Bolts shorter than 12 × 70 are not recommended for complete fixing due to safety concerns.
· *The screw rotates and tilts somewhat.
[Applications]
· Suitable for conveyors, top vibrating machines, etc.
· A machine which vibrates while operating may cause misalignment due to vibration after long-term use.
· Safety is ensured when using this type.
Part Number |
---|
D-E2 16X130SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 847.35 | ADJUSTER | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 130 | 17 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Fixed type | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part D-E2 16X130SUS in the Adjuster for Anchor Fixing D-EII/D-EII-ST series.
Part Number |
---|
D-E2 12X120SUS |
D-E2 12X125SUS |
D-E2 12X150 |
D-E2 16X150 |
D-E2 16X150SUS |
D-E2 16X180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 567.24 | 1 Piece(s) | Available | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 120 | 17 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No | |
฿ 615.10 | 1 Piece(s) | 3 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 125 | 17 | 12 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No | ||
฿ 256.71 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 4.9 | 150 | 17 | 12 | Standard / Performance of Vibration Proofing | No | ||
฿ 305.37 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 4.9 | 150 | 17 | 16 | Standard / Performance of Vibration Proofing | No | ||
฿ 963.48 | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Steel Plate | [Others] Passivated | 4.9 | 150 | 17 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | No | ||
฿ 316.31 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Steel] SS Cold Rolled Steel Plate | Trivalent Chromate | 4.9 | 180 | 17 | 16 | Standard / Performance of Vibration Proofing | No |
How can we improve?
How can we improve?