1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLF Series of Air Conditioning Equipment Clean Inline Air Filter

CLF Series of Air Conditioning Equipment Clean Inline Air Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,951.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· PTFE (polytetrafluoroethylene) membrane filtration film with high reliability of trapping performance, which ensures stable performance with the PTFE made membrane and a double layer structure of PTFE made from non-woven fabric (patent pending). Achieves a trapping efficiency of 100% for fine particle of 0.01Lm (measured by nuclear condensation particle counter).
· By using a non-woven filter made of PTFE in the outer part of the membrane made of PTFE, making it a double structure, a better life is achieved compared to a single membrane film. Possible earlier start of use. Parts used are precision cleaned in the clean room. Can start earlier use due to the small amount of particles that have adhered.
· Uses constituent materials with excellent corrosion resistance, and can be used with general gas. Chemically stable fluoropolymers are used for the film, backing and O ring, and electrolytically polished SUS316 is used for the housing body, which gives it excellent corrosion resistance and heat resistance.
· In a contamination controlled manufacturing process, clean line filter offers integrity tests (bubble point tests), airtight tests, cleanroom-level cleaning, and cleanroom-level packaging inside cleanrooms.
· It offers assured quality

 
Part Number
CLF050-01
CLF050-02
CLF050-02-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Bracket

฿ 8,951.88

AIR TREATMENT EQUIPMENT 1 Piece(s) 64 Day(s) 1/8NA

฿ 8,951.88

AIR TREATMENT EQUIPMENT 1 Piece(s) 10 Day(s) 1/4NA

฿ 9,097.01

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) 1/4Available

Loading...

  1. 1

Basic Information

Type Standard Filtration Level 0.01μm Connection Type Rc(R)
Operating Environment Standard Bowl Material Resin Operating Pressure Range(MPa) ::0.97
Flow Direction Rightward direction