1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
General-Purpose Photoelectric Sensor With Built-in Amplifier, HP7 Series (Part Number)

YAM PHOTOELECTRIC SENSORS

General-Purpose Photoelectric Sensor With Built-in Amplifier, HP7 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,521.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used broadly in a variety of worksites.
[Features]
· Abundant variations for meeting various detection needs.
· Improves the ambient light resistance performance of inverter fluorescent lamps.
· The adoption of a metal sleeve improves mounting reliability.
· Different frequency thru-scan model available for stress-free installation.
· Auto adjust button for situations where detection is difficult.

Part Number
HP7-T16-C003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Type Light Axis Arrangement Type Detection Light Type Detection Light Color Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Fiber length / code length
(m)
Output Power-on error prevention circuit Self-diagnostic output functionality Output short-circuit protection circuit Connection Method Operation Mode Measured width
(mm)
Type Features / Specifications Consumption Current Detection Distance details
(mm)
Sleeve material

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Head Shape Square Head Material Resin
Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -30::55 Operating Humidity Range(%) 35::85
Protection Structure IP67 Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 10.8
Max. Head Size, Length L(mm) 31 Amplifier Function (Selectable only when Amplifier is installed) Response Speed Adjustment Power supply reverse connection protection circuit Presence
Power Supply Voltage AC10.2 to 26.4V Free Cut - Applicable Frame -
Detection head size dimension M(mm) - Detection head size dimension D(mm) - Bending R -
Divergence angle(°) - Focal Distance(mm) - Focused spot diameter(mm) -
Mutual interference prevention function Adhesion mounting supported for up to two units Input/Output -

Please check the type/dimensions/specifications of the part HP7-T16-C003 in the General-Purpose Photoelectric Sensor With Built-in Amplifier, HP7 Series series.

Products with similar specification

Part Number
HP7-A13-S003
HP7-A13-T
HP7-A13S
HP7-T16-L050
HP7-T16-S003
HP7-T21
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Object Detection Type Light Axis Arrangement Type Detection Light Type Detection Light Color Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Fiber length / code length
(m)
Output Power-on error prevention circuit Self-diagnostic output functionality Output short-circuit protection circuit Connection Method Operation Mode Measured width
(mm)
Type Features / Specifications Consumption Current Detection Distance details
(mm)
Sleeve material

฿ 4,207.14

1 Piece(s) 60 Day(s) -Small Area / Colored SideReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionCold Resistance / Chemical Resistant Products / Oil Resistant / Standard0.3NPN60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 2,857.14

1 Piece(s) 60 Day(s) -Small Area / Colored SideReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionCold Resistance / Chemical Resistant Products / Oil Resistant / Standard-NPN60ms or LessNoPresenceM8 straight connectorLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 2,692.86

1 Piece(s) 60 Day(s) -Small Area / Colored SideReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionCold Resistance / Chemical Resistant Products / Oil Resistant / Standard2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500SUS304

฿ 4,542.86

1 Piece(s) 60 Day(s) -Small Area / Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,207.14

1 Piece(s) 60 Day(s) -Small Area / Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard0.3PNP60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 2,692.90

1 Piece(s) 60 Day(s) -Small Area / Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)More than 1000012-Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Through Beam Type-30 mA or less15000Metal