(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used broadly in a variety of worksites.
[Features]
· Abundant variations for meeting various detection needs.
· Improves the ambient light resistance performance of inverter fluorescent lamps.
· The adoption of a metal sleeve improves mounting reliability.
· Different frequency thru-scan model available for stress-free installation.
· Auto adjust button for situations where detection is difficult.
Part Number |
---|
HP7-P12-C003 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Fiber length / code length (m) | Output | Power-on error prevention circuit | Self-diagnostic output functionality | Output short-circuit protection circuit | Connection Method | Operation Mode | Measured width (mm) | Type | Features / Specifications | Consumption Current | Detection Distance details (mm) | Sleeve material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,207.14 | YAM PHOTOELECTRIC SENSORS | 1 Piece(s) | 60 Day(s) | - | Colored Side / Small Area | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~5000 | 12 | Mirror Reflection | Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance | 0.3 | PNP | 60ms or Less | No | Presence | M12 prewired connector | Light-ON / Dark-ON switching | - | Polarized reflector type | - | 14 mA or less | 5000 | Metal |
Loading...
Type | Photoelectric sensor | Head Shape | Square | Head Material | Resin |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -30::55 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP67 | Max. Head Size, Width W(mm) | 20 | Max. Head Size, Height H(mm) | 10.8 |
Max. Head Size, Length L(mm) | 31 | Amplifier Function (Selectable only when Amplifier is installed) | Response Speed Adjustment | Power supply reverse connection protection circuit | Presence |
Power Supply Voltage | AC10.2 to 26.4V | Free Cut | - | Applicable Frame | - |
Detection head size dimension M(mm) | - | Detection head size dimension D(mm) | - | Bending R | - |
Divergence angle(°) | - | Focal Distance(mm) | - | Focused spot diameter(mm) | - |
Mutual interference prevention function | Adhesion mounting supported for up to two units | Input/Output | - |
Please check the type/dimensions/specifications of the part HP7-P12-C003 in the General-Purpose Photoelectric Sensor With Built-in Amplifier, HP7 Series series.
Part Number |
---|
HP7-A13-S003 |
HP7-A13-T |
HP7-A13S |
HP7-P12-L050 |
HP7-P12-S003 |
HP7-P12-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Fiber length / code length (m) | Output | Power-on error prevention circuit | Self-diagnostic output functionality | Output short-circuit protection circuit | Connection Method | Operation Mode | Measured width (mm) | Type | Features / Specifications | Consumption Current | Detection Distance details (mm) | Sleeve material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,207.14 | 1 Piece(s) | 60 Day(s) | - | Small Area / Colored Side | Reflection | Emitting and Receiving Integrated Single Use | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~500 | - | [Diffused Reflective] Reflection | Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard | 0.3 | NPN | 60ms or Less | No | Presence | Quick lock | Light-ON / Dark-ON switching | - | Direct reflective type | - | 14 mA or less | 500 | Metal | ||
฿ 2,857.14 | 1 Piece(s) | 60 Day(s) | - | Small Area / Colored Side | Reflection | Emitting and Receiving Integrated Single Use | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~500 | - | [Diffused Reflective] Reflection | Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard | - | NPN | 60ms or Less | No | Presence | M8 straight connector | Light-ON / Dark-ON switching | - | Direct reflective type | - | 14 mA or less | 500 | Metal | ||
฿ 2,692.86 | 1 Piece(s) | 60 Day(s) | - | Small Area / Colored Side | Reflection | Emitting and Receiving Integrated Single Use | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~500 | - | [Diffused Reflective] Reflection | Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard | 2 | NPN | 60ms or Less | No | Presence | Prewired cable | Light-ON / Dark-ON switching | - | Direct reflective type | - | 14 mA or less | 500 | SUS304 | ||
฿ 4,207.14 | 1 Piece(s) | 60 Day(s) | - | Small Area / Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~5000 | 12 | Mirror Reflection | Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard | 5 | PNP | 60ms or Less | No | Presence | Prewired cable | Light-ON / Dark-ON switching | - | Polarized reflector type | - | 14 mA or less | 5000 | Metal | ||
฿ 4,207.14 | 1 Piece(s) | 60 Day(s) | - | Small Area / Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~5000 | 12 | Mirror Reflection | Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard | 0.3 | PNP | 60ms or Less | No | Presence | Quick lock | Light-ON / Dark-ON switching | - | Polarized reflector type | - | 14 mA or less | 5000 | Metal | ||
฿ 2,857.14 | 1 Piece(s) | 60 Day(s) | - | Small Area / Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Standard] Standard | [Red] Red 4-element type (approx 645nm) | ~5000 | 12 | Mirror Reflection | Cold Resistance / Chemical Resistant Products / Oil Resistant / Standard | - | PNP | 60ms or Less | No | Presence | M8 straight connector | Dark ON | - | Polarized reflector type | - | 14 mA or less | 5000 | Metal |
How can we improve?
How can we improve?