1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General-Purpose Photoelectric Sensor With Built-in Amplifier, HP7 Series

General-Purpose Photoelectric Sensor With Built-in Amplifier, HP7 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,521.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used broadly in a variety of worksites.
[Features]
· Abundant variations for meeting various detection needs.
· Improves the ambient light resistance performance of inverter fluorescent lamps.
· The adoption of a metal sleeve improves mounting reliability.
· Different frequency thru-scan model available for stress-free installation.
· Auto adjust button for situations where detection is difficult.

Part Number
HP7-A13
HP7-A13-C003
HP7-A13-L050
HP7-A13-S003
HP7-A13-T
HP7-A13S
HP7-A14
HP7-A14-C003
HP7-A14-L050
HP7-A14-S003
HP7-A14-T
HP7-A14S
HP7-A43
HP7-A43-C003
HP7-A43-L050
HP7-A43-S003
HP7-A43-T
HP7-A43S
HP7-A44
HP7-A44-C003
HP7-A44-L050
HP7-A44-S003
HP7-A44-T
HP7-A44S
HP7-D23-L050
HP7-D24
HP7-D63
HP7-D64
HP7-P11
HP7-P11-103
HP7-P11-C003
HP7-P11-L003
HP7-P11-L005
HP7-P11-L030
HP7-P11-L050
HP7-P11-S003
HP7-P11-T
HP7-P11S
HP7-P12
HP7-P12-C003
HP7-P12-L050
HP7-P12-S003
HP7-P12-T
HP7-P12S
HP7-P13
HP7-P13-103
HP7-P13S
HP7-P13S-L050
HP7-P14
HP7-P14-L050
HP7-P51-103
HP7-P53-103
HP7-T11
HP7-T11-103
HP7-T11-C003
HP7-T11-L005
HP7-T11-L050
HP7-T11-S003
HP7-T11-T
HP7-T11S
HP7-T12
HP7-T12-C003
HP7-T12-L050
HP7-T12-S003
HP7-T12-T
HP7-T12S
HP7-T13
HP7-T13-103
HP7-T13-L050
HP7-T14
HP7-T14-L050
HP7-T15
HP7-T15-C003
HP7-T15-L050
HP7-T15-S003
HP7-T16
HP7-T16-C003
HP7-T16-L050
HP7-T16-S003
HP7-T21
HP7-T21-L050
HP7-T22
HP7-T22-L050
HP7-T25
HP7-T25-L050
HP7-T26
HP7-T26-L050
HP7-T41
HP7-T41-103
HP7-T41-C003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Type Light Axis Arrangement Type Detection Light Type Detection Light Color Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Fiber length / code length
(m)
Output Power-on error prevention circuit Self-diagnostic output functionality Output short-circuit protection circuit Connection Method Operation Mode Measured width
(mm)
Type Features / Specifications Consumption Current Detection Distance details
(mm)
Sleeve material

฿ 2,521.43

YAM PHOTOELECTRIC SENSORS 1 Piece(s) Same day -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 2,857.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance-NPN60ms or LessNoPresenceM8 straight connectorLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500SUS304

฿ 2,521.43

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 2,857.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance-PNP60ms or LessNoPresenceM8 straight connectorLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Red] Red 4-element type (approx 645nm)~500-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-14 mA or less500SUS304

฿ 2,521.50

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 2,857.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance-NPN60ms or LessNoPresenceM8 straight connectorLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000SUS304

฿ 2,521.50

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 2,857.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance-PNP60ms or LessNoPresenceM8 straight connectorLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionEmitting and Receiving Integrated Single Use[Standard] Standard[Infrared] Infrared ray (approx 860nm)~1000-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Direct reflective type-17 mA or less1000SUS304

฿ 5,042.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Transparent Objects / Small AreaReflectionEmitting and Receiving Integrated Single UseDiffuse light[Infrared] Infrared ray (approx 860nm)~100-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Ultra-wide light beam reflective type-17 mA or less100Metal

฿ 2,692.90

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Transparent Objects / Small AreaReflectionEmitting and Receiving Integrated Single UseDiffuse light[Infrared] Infrared ray (approx 860nm)~100-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Ultra-wide light beam reflective type-17 mA or less100Metal

฿ 2,692.90

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Transparent Objects / Small AreaReflectionEmitting and Receiving Integrated Single UseDiffuse light[Infrared] Infrared ray (approx 860nm)~50-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Wide light beam reflective-17 mA or less50Metal

฿ 2,692.90

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Transparent Objects / Small AreaReflectionEmitting and Receiving Integrated Single UseDiffuse light[Infrared] Infrared ray (approx 860nm)~50-[Diffused Reflective] ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Wide light beam reflective-17 mA or less50Metal

฿ 2,521.50

PHOTOELECTRIC SENSORS 1 Piece(s) Same day -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500012Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector typeSpecial ambient-light tolerant specification14 mA or less5000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceM12 prewired connectorDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 3,278.00

AZBIL PHOTOELECTRIC SENSORS 1 Piece(s) 70 Day(s) 10Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 3,700.00

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.5NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance3NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 4,908.33

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceQuick lockDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 2,857.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance-NPN60ms or LessNoPresenceM8 straight connectorDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight ON-Polarized reflector type-14 mA or less5000SUS304

฿ 2,521.50

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500080Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Polarized reflector type-14 mA or less5000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500012Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Polarized reflector type-14 mA or less5000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500012Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Polarized reflector type-14 mA or less5000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500012Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Polarized reflector type-14 mA or less5000Metal

฿ 2,857.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500012Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance-PNP60ms or LessNoPresenceM8 straight connectorDark ON-Polarized reflector type-14 mA or less5000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~500012Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Polarized reflector type-14 mA or less5000SUS304

฿ 2,521.43

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~5000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN---Prewired cableLight ON-Polarized reflector type-14 mA or less15000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~5000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN---Prewired cableLight ON-Polarized reflector typeSpecial ambient-light tolerant specification14 mA or less15000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~5000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN---Prewired cableLight ON-Polarized reflector type-14 mA or less5000SUS304

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~5000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN---Prewired cableLight ON-Polarized reflector type-14 mA or less5000SUS304

฿ 2,521.43

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~5000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP---Prewired cableLight ON-Polarized reflector type-14 mA or less15000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~5000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP---Prewired cableLight ON-Polarized reflector type-14 mA or less15000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~3000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Polarized reflector typeSpecial ambient-light tolerant specification14 mA or less3000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaReflectionUse of Emitting and Receiving Integrated Reflection Plate[Standard] Standard[Red] Red 4-element type (approx 645nm)~3000-Mirror ReflectionStandard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight ON-Polarized reflector typeSpecial ambient-light tolerant specification14 mA or less3000Metal

฿ 3,141.66

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-25 mA or less15000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam TypeSpecial ambient-light tolerant specification25 mA or less15000Metal

฿ 3,333.00

YAM PHOTOELECTRIC SENSORS 1 Piece(s) Quote -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceM12 prewired connectorDark ON-Through Beam Type-25 mA or less15000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.5NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-25 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-25 mA or less15000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceQuick lockDark ON-Through Beam Type-25 mA or less15000Metal

฿ 3,200.00

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance-NPN60ms or LessNoPresenceM8 straight connectorDark ON-Through Beam Type-25 mA or less15000Metal

฿ 3,028.60

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-14 mA or less15000SUS304

฿ 2,692.90

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-25 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceM12 prewired connectorDark ON-Through Beam Type-25 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-25 mA or less15000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceQuick lockDark ON-Through Beam Type-25 mA or less15000Metal

฿ 3,200.00

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance-PNP60ms or LessNoPresenceM8 straight connectorDark ON-Through Beam Type-25 mA or less15000Metal

฿ 3,028.60

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-25 mA or less15000SUS304

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight ON-Through Beam Type-14 mA or less15000Metal

฿ 3,364.29

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight ON-Through Beam TypeSpecial ambient-light tolerant specification14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight ON-Through Beam Type-14 mA or less15000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight ON-Through Beam Type-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight ON-Through Beam Type-14 mA or less15000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceM12 prewired connectorLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,207.14

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Red] Red 4-element type (approx 645nm)More than 10000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3PNP60ms or LessNoPresenceQuick lockLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 2,692.90

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Through Beam Type-30 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)~200012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Through Beam Type-30 mA or less15000Metal

฿ 2,692.90

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Through Beam Type-30 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)~200012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Through Beam Type-30 mA or less15000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)~2000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)~2000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5NPN60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 2,692.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)~2000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 4,542.86

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)~2000--Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance5PNP60ms or LessNoPresencePrewired cableLight-ON / Dark-ON switching-Transmissive type (different frequency)-14 mA or less15000Metal

฿ 2,692.90

PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam Type-32 mA or less30000Metal

฿ 3,700.00

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance2NPN60ms or LessNoPresencePrewired cableDark ON-Through Beam TypeSpecial ambient-light tolerant specification14 mA or less30000Metal

฿ 5,378.57

YAM PHOTOELECTRIC SENSORS 1 Piece(s) 60 Day(s) -Colored Side / Small AreaPenetrationDifferent Shape of Emitting and Receiving Section[Standard] Standard[Infrared] Infrared ray (approx 860nm)More than 1000012-Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance0.3NPN60ms or LessNoPresenceM12 prewired connectorDark ON-Through Beam Type-32 mA or less30000Metal

Loading...

Basic Information

Type Photoelectric sensor Head Shape Square Head Material Resin
Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -30::55 Operating Humidity Range(%) 35::85
Protection Structure IP67 Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 10.8
Max. Head Size, Length L(mm) 31 Amplifier Function (Selectable only when Amplifier is installed) Response Speed Adjustment Power supply reverse connection protection circuit Presence
Power Supply Voltage AC10.2 to 26.4V Free Cut - Applicable Frame -
Detection head size dimension M(mm) - Detection head size dimension D(mm) - Bending R -
Divergence angle(°) - Focal Distance(mm) - Focused spot diameter(mm) -
Mutual interference prevention function Adhesion mounting supported for up to two units Input/Output -