(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wide range of sizes for guide shafts.
[Features]
· Standard cut products are available in various sizes.
· Guide shaft compatible with guide units BK and BT.
· Compatible with Oiles slide shifter BTCA/BTSA/BTC/BTF.
Basic Shape | Straight | End Shape (Left) | No Machining | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Material | S45C | Hardness | No | Surface Treatment | Hard Chrome Plating |
Tolerance fitting axis | f8 | Material | S45C | Heat Treatment | No |
Surface Treatment | Hard Chrome Plating |
Please check the type/dimensions/specifications of the part BGS8-500 in the Guide Shaft (BGS) series.
Part Number |
---|
BGS10-1000 |
BGS10-300 |
BGS10-500 |
BGS12-1000 |
BGS12-300 |
BGS12-500 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Length L (mm) |
---|---|---|---|---|---|---|
฿ 1,403.33 | 1 Piece(s) | Quote | 10 | 1000 | ||
฿ 760.00 | 1 Piece(s) | Quote | 10 | 300 | ||
฿ 943.33 | 1 Piece(s) | Quote | 10 | 500 | ||
฿ 1,840.00 | 1 Piece(s) | Quote | 12 | 1000 | ||
฿ 943.33 | 1 Piece(s) | Quote | 12 | 300 | ||
฿ 1,173.33 | 1 Piece(s) | Quote | 12 | 500 |
How can we improve?
How can we improve?