(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-hardness special copper alloy-based solid lubricant embedded bearing.
[Features]
· Bears higher load than # 500SP5.
· Demonstrates excellent abrasion-resistance under high load and low speed applications.
Part Number |
---|
HPB-203020 |
HPB-253530 |
HPB-304040 |
HPB-405040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,418.79 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | - | 20 | 30 | 20 | ||
฿ 2,844.55 | OIL BUSHING | 1 Piece(s) | 10 Day(s) | - | 25 | 35 | 30 | ||
฿ 3,291.80 | OIL BUSHING | 1 Piece(s) | 10 Day(s) | - | 30 | 40 | 40 | ||
฿ 4,214.84 | OIL BUSHING | 1 Piece(s) | 10 Day(s) | 10 | 40 | 50 | 40 |
Loading...
Type | Straight Type | Operating Environment | Standard | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Surface Pressure P(N/mm2) | 73 | Maximum Allowable Velocity V(m/s) | 0.10 |
Length Type | Single | Fitting axis | d8 / e7 / f7 | Housing Fitting | H7 |
Lubrication | Non-Lubricated / Regular Lubrication | Operating Temperature Range(°C) | -40::150 |
How can we improve?
How can we improve?