1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Lock Nut (Magnum Series)

Stainless Steel Lock Nut (Magnum Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,121.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a stainless steel lock nut for Magnum middle-size shock absorber series. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· New auto adjustment stainless shock absorber, Magnum V4A series, comes in successful ACE magnum series.
・Magnum V4A series' external body, stop collar, bearing and all other parts are made of stainless steel V4A (1.4404/SUS 316L); suitable for medical and pharmaceutical industries, food and packaging industries, electronics industry, pier facilities and marine industry.
・This product has all the features of Magnum series including robustness, latest sealing technology, compact but high energy absorption performance, stop collar (mechanical stopper) included as standard and a wide range of weight effect values.
・Magnum V4 series is available with a wide range of main unit screw diameters from M33x1.5 to M64x2 and stroke lengths from 25 to 100 mm.
・A polyurethane foam-embedded stainless steel button is employed to reduce the noise.
・Magnum V4 series is filled with special oil compliant with the criteria of food machinery lubricants (NSF-H1 grade) and suitable for the food industry.

 
Part Number
LN-33M-V4A
LN-45M-V4A
LN-64M-V4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [M] Full length A
(mm)
Pitch

฿ 1,121.55

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10M333339.61.5

฿ 1,506.00

PART OF SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10M454555.61.5

฿ 2,270.72

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10M6464762

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Stainless Steel