1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Mount Block (for Small Size) (Part Number)

Stainless Steel Mount Block (for Small Size)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,792.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel mount black for small stainless steel shock absorbers. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· New small auto adjustment type absorber made of stainless steel comes in the series of successful ACE type small shock absorber, MC150~600.
・External body, curing piston rod and all other parts are made of high quality stainless steel V4A (1.4404/SUS 316L); suitable for medical and pharmaceutical industries, food and packaging industries, electronics industry, pier facilities and marine industry.
・Its unique rolling seal structure extends the life of the shock absorber. Even when the product is directly attached in the pressure chamber, it can withstand up to 7 bar.
・A wide range of product portfolio ensures an effective weight range of 0.9 to 4563 kg.
・With its built-in positive stop and various types of accessories, the product meets a variety of usage conditions.
・An ideal shock absorber system for food processing and packaging machinery industries can be constructed by using special oil, as an option, that meets the criteria of food machinery lubricants (NSF-H1 grade) in the food industry.

 
Part Number
MB-150M-V4A
MB-225M-V4A
MB-600M-V4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [M] Full length A
(mm)

฿ 1,792.25

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10M141432

฿ 1,927.04

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10M202050

฿ 2,362.03

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 10M252552

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Stainless Steel
Pitch 1.5