(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Increased reliability, 1 million durability cycles achieved.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Plumbing Thread Nominal | Orifice Dia. (Ø) | Body Material | Voltage | Material of Body | Coil Symbol | Voltage | Surge Suppressor | Coil Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,455.93 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4A | AC100V | NA | NA | ||
฿ 4,238.81 | PILOT OPERATED VALVE | 1 Piece(s) | 15 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4A | AC110V | NA | NA | ||
฿ 4,455.93 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4A | AC200V | NA | NA | ||
฿ 4,620.79 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4A | AC220V | NA | NA | ||
฿ 4,499.30 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4A | AC100V | NA | Conduit CTC19 | ||
฿ 4,664.18 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4A | AC110V | NA | Conduit CTC19 | ||
฿ 4,499.30 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4A | AC200V | NA | Conduit CTC19 | ||
฿ 4,664.18 | PILOT OPERATED VALVE | 1 Piece(s) | 21 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4A | AC220V | NA | Conduit CTC19 | ||
฿ 4,707.57 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4A | AC100V | Available | Conduit CTC19 | ||
฿ 4,872.43 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4A | AC110V | Available | Conduit CTC19 | ||
฿ 4,707.57 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4A | AC200V | Available | Conduit CTC19 | ||
฿ 4,872.43 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4A | AC220V | Available | Conduit CTC19 | ||
฿ 4,499.30 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4A | AC100V | NA | Conduit G1/2 | ||
฿ 4,664.18 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4A | AC110V | NA | Conduit G1/2 | ||
฿ 4,499.30 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4A | AC200V | NA | Conduit G1/2 | ||
฿ 4,664.18 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4A | AC220V | NA | Conduit G1/2 | ||
฿ 4,707.57 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4A | AC100V | Available | Conduit G1/2 | ||
฿ 4,872.43 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4A | AC110V | Available | Conduit G1/2 | ||
฿ 4,707.57 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4A | AC200V | Available | Conduit G1/2 | ||
฿ 4,872.43 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4A | AC220V | Available | Conduit G1/2 | ||
฿ 4,664.18 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4A | AC100V | Available | NA | ||
฿ 4,829.06 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4A | AC110V | Available | NA | ||
฿ 4,664.18 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4A | AC200V | Available | NA | ||
฿ 4,829.06 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4A | AC220V | Available | NA | ||
฿ 5,323.67 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4M | AC100V | NA | NA | ||
฿ 5,488.55 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4M | AC110V | NA | NA | ||
฿ 5,323.67 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4M | AC200V | NA | NA | ||
฿ 5,488.55 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4M | AC220V | NA | NA | ||
฿ 5,445.16 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC100V | Bronze | 4N | AC100V | NA | NA | ||
฿ 5,610.03 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC110V | Bronze | 4N | AC110V | NA | NA | ||
฿ 5,445.16 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC200V | Bronze | 4N | AC200V | NA | NA | ||
฿ 5,610.03 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Brass/Bronze] Bronze | AC220V | Bronze | 4N | AC220V | NA | NA | ||
฿ 10,183.09 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4A | AC100V | NA | NA | ||
฿ 10,347.97 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4A | AC110V | NA | NA | ||
฿ 10,183.09 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4A | AC200V | NA | NA | ||
฿ 10,347.97 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4A | AC220V | NA | NA | ||
฿ 10,226.48 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4A | AC100V | NA | Conduit CTC19 | ||
฿ 10,391.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4A | AC110V | NA | Conduit CTC19 | ||
฿ 10,226.48 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4A | AC200V | NA | Conduit CTC19 | ||
฿ 10,391.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4A | AC220V | NA | Conduit CTC19 | ||
฿ 10,434.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4A | AC100V | Available | Conduit CTC19 | ||
฿ 10,599.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4A | AC110V | Available | Conduit CTC19 | ||
฿ 10,434.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4A | AC200V | Available | Conduit CTC19 | ||
฿ 10,599.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4A | AC220V | Available | Conduit CTC19 | ||
฿ 10,226.48 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4A | AC100V | NA | Conduit G1/2 | ||
฿ 10,391.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4A | AC110V | NA | Conduit G1/2 | ||
฿ 10,226.48 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4A | AC200V | NA | Conduit G1/2 | ||
฿ 10,391.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4A | AC220V | NA | Conduit G1/2 | ||
฿ 10,434.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4A | AC100V | Available | Conduit G1/2 | ||
฿ 10,599.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4A | AC110V | Available | Conduit G1/2 | ||
฿ 10,434.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4A | AC200V | Available | Conduit G1/2 | ||
฿ 10,599.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4A | AC220V | Available | Conduit G1/2 | ||
฿ 10,391.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4A | AC100V | Available | NA | ||
฿ 10,556.22 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4A | AC110V | Available | NA | ||
฿ 10,391.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4A | AC200V | Available | NA | ||
฿ 10,556.22 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4A | AC220V | Available | NA | ||
฿ 11,050.85 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4M | AC100V | NA | NA | ||
฿ 11,215.72 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4M | AC110V | NA | NA | ||
฿ 11,050.85 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4M | AC200V | NA | NA | ||
฿ 11,215.72 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4M | AC220V | NA | NA | ||
฿ 11,172.34 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC100V | Stainless Steel | 4N | AC100V | NA | NA | ||
฿ 11,337.21 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC110V | Stainless Steel | 4N | AC110V | NA | NA | ||
฿ 11,172.34 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC200V | Stainless Steel | 4N | AC200V | NA | NA | ||
฿ 11,337.21 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard | 1/2 | 16 | [Stainless Steel] Stainless Steel | AC220V | Stainless Steel | 4N | AC220V | NA | NA | ||
฿ 4,538.36 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4A | AC100V | NA | NA | ||
฿ 4,703.22 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4A | AC110V | NA | NA | ||
฿ 4,220.91 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC200V | Bronze, No Oil Treatment | 4A | AC200V | NA | NA | ||
฿ 4,703.22 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC220V | Bronze, No Oil Treatment | 4A | AC220V | NA | NA | ||
฿ 4,581.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4A | AC100V | NA | Conduit CTC19 | ||
฿ 4,746.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4A | AC110V | NA | Conduit CTC19 | ||
฿ 4,581.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC200V | Bronze, No Oil Treatment | 4A | AC200V | NA | Conduit CTC19 | ||
฿ 4,746.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC220V | Bronze, No Oil Treatment | 4A | AC220V | NA | Conduit CTC19 | ||
฿ 4,790.00 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4A | AC100V | Available | Conduit CTC19 | ||
฿ 4,954.88 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4A | AC110V | Available | Conduit CTC19 | ||
฿ 4,790.00 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC200V | Bronze, No Oil Treatment | 4A | AC200V | Available | Conduit CTC19 | ||
฿ 4,954.88 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC220V | Bronze, No Oil Treatment | 4A | AC220V | Available | Conduit CTC19 | ||
฿ 4,581.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4A | AC100V | NA | Conduit G1/2 | ||
฿ 4,746.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4A | AC110V | NA | Conduit G1/2 | ||
฿ 4,581.75 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC200V | Bronze, No Oil Treatment | 4A | AC200V | NA | Conduit G1/2 | ||
฿ 4,746.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC220V | Bronze, No Oil Treatment | 4A | AC220V | NA | Conduit G1/2 | ||
฿ 4,790.00 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4A | AC100V | Available | Conduit G1/2 | ||
฿ 4,954.88 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4A | AC110V | Available | Conduit G1/2 | ||
฿ 4,790.00 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC200V | Bronze, No Oil Treatment | 4A | AC200V | Available | Conduit G1/2 | ||
฿ 4,954.88 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC220V | Bronze, No Oil Treatment | 4A | AC220V | Available | Conduit G1/2 | ||
฿ 4,746.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4A | AC100V | Available | NA | ||
฿ 4,911.49 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4A | AC110V | Available | NA | ||
฿ 4,746.61 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC200V | Bronze, No Oil Treatment | 4A | AC200V | Available | NA | ||
฿ 4,911.49 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC220V | Bronze, No Oil Treatment | 4A | AC220V | Available | NA | ||
฿ 5,406.10 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC100V | Bronze, No Oil Treatment | 4M | AC100V | NA | NA | ||
฿ 5,570.99 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | Standard / No oil | 1/2 | 16 | [Brass/Bronze] Bronze, No Oil Treatment | AC110V | Bronze, No Oil Treatment | 4M | AC110V | NA | NA |
Loading...
Type | Electromagnetic | Applicable Fluid | Steam | Switching Type | 2-Port Normally Closed |
---|---|---|---|---|---|
Connection Type | Rc | Driving Type | Pilot kick Type | Operating Temperature Range(°C) | 5::180 |
Number of Solenoids | Single | Operating Pressure Differential Range(MPa) | 0::1.0 | Application | Single Item |
Seal Material | PTFE and PFA | With Switches for Operation Check | 2 |
How can we improve?
How can we improve?