1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Coupling MB Semi-F Series Shaft Hole Machined (New JIS Key) Body Side

Chain Coupling MB Semi-F Series Shaft Hole Machined (New JIS Key) Body Side
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,183.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (internal diameter, keyway, tap) of in-stock items with pilot holes completed.

 
Part Number
MB4014D14F
MB4014D30F
MB5018D40F
MB6022D38F
MB6022D60F
MB6022D65F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
Overall Length W
(mm)
The Number of Teeth Chain nominal number I.D.
(φ)
Key Groove Width
(mm)
Key Groove Depth
(mm)
Tap
(M)

฿ 1,183.08

KTM CHAINS(MB4014) 1 Piece(s) 11 Day(s) 693614401452.36

฿ 1,183.08

KTM CHAINS(MB4014) 1 Piece(s) 11 Day(s) 693614403083.38

฿ 1,686.13

KTM CHAINS(MB5018) 1 Piece(s) 11 Day(s) 10645185040123.38

฿ 3,481.38

KTM CHAINS(MB6022) 1 Piece(s) 11 Day(s) 15256226038103.38

฿ 3,481.38

KTM CHAINS(MB6022) 1 Piece(s) 11 Day(s) 15256226060184.412

฿ 3,481.38

KTM CHAINS(MB6022) 1 Piece(s) 11 Day(s) 15256226065184.412

Loading...

  1. 1

Basic Information

Type Main Body Only Body Material Carbon Steel for Mechanical Structure Place 2
Angle(°) 90