1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cylinder twin rod cylinder B series with attached low-speed drive equipment guide. (T-TBDA16X20)

WITH GUIDE

Cylinder twin rod cylinder B series with attached low-speed drive equipment guide. (T-TBDA16X20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.

[Features]
· Stable operation is possible from 1 mm / s (note: excludes cylinder with guide)
· Smooth operation with lesser stick-slip
· Ideal for low-speed carrying workpieces prone to breakage.
· The outer dimensions of each cylinder are the same as standard items
· Rich compatible models (6 models, 10 sizes).
· Simultaneous support for low speed control speed controller

 
Part Number
T-TBDA16X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Sensor Switches Lead Wire Length Number of sensor switches

฿ 5,021.06

WITH GUIDE 1 Piece(s) 14 Day(s) 1620Micro‐Low Velocity / Non-use of Copper and fluoropolymer-based Material (Partially Plating)No--

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function High rigidity / high precision high class guide / With rod detent function / Stroke with Adjustment Operating Temperature(°C) 0::60 End Locking No
Valves No Max. Velocity 200mm/s Guide Structure Push Type
Lubrication Not Applicable Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part T-TBDA16X20 in the Cylinder twin rod cylinder B series with attached low-speed drive equipment guide. series.

Products with similar specification

Part Number
T-TBDA10X20-ZE155A2
T-TBDA10X20-ZE235A1
T-TBDA10X30-ZE102B2
T-TBDA16X20-ZE135A1
T-TBDA16X20-ZE135A2
T-TBDA16X20-ZE135B2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Sensor Switches Lead Wire Length Number of sensor switches

฿ 6,324.62

1 Piece(s) 14 Day(s) 1020Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Micro‐Low VelocityZE1551000mm2 pieces included

฿ 5,337.06

1 Piece(s) 14 Day(s) 1020Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Micro‐Low VelocityZE2351000mm1 pieces included

฿ 6,106.92

1 Piece(s) 14 Day(s) 1030Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Micro‐Low VelocityZE1023000mm2 pieces included

฿ 5,960.67

1 Piece(s) 14 Day(s) 1620Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Micro‐Low VelocityZE1351000mm1 pieces included

฿ 6,862.80

1 Piece(s) 14 Day(s) 1620Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Micro‐Low VelocityZE1351000mm2 pieces included

฿ 7,124.17

1 Piece(s) 14 Day(s) 1620Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Micro‐Low VelocityZE1353000mm2 pieces included