1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drive equipment low-speed cylinder fixture cylinder C series

Drive equipment low-speed cylinder fixture cylinder C series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,275.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.

[Features]
· Stable operation is possible from 1 mm/s (except guided jig cylinder)
· Smooth operation with lesser stick-slip
· Ideal for low-speed conveyance of workpieces that are prone to breakage.
· External dimensions of each cylinder are the same as standard products.
· Rich compatible models (6 models, 10 sizes).
· Simultaneously supports speed controller for low speed control

 
Part Number
T-CDA12X5
T-CDA12X5-B
T-CDA12X5-B-R
T-CDA12X10
T-CDA12X10-B
T-CDA12X15
T-CDA12X15-B
T-CDA12X15-B-R
T-CDA12X20
T-CDA12X20-B
T-CDA12X25
T-CDA12X25-B
T-CDA12X30
T-CDA12X30-B
T-CDA12X30-B-R
T-CDA16X5
T-CDA16X5-B
T-CDA16X5-B-R
T-CDA16X5-R
T-CDA16X10
T-CDA16X10-B
T-CDA16X15
T-CDA16X15-B
T-CDA16X20
T-CDA16X20-B
T-CDA16X25
T-CDA16X25-B
T-CDA16X30
T-CDA16X30-B
T-CDA20X5
T-CDA20X5-B
T-CDA20X5-R
T-CDA20X10
T-CDA20X10-B
T-CDA20X15
T-CDA20X15-B
T-CDA20X20
T-CDA20X20-B
T-CDA20X25
T-CDA20X25-B
T-CDA20X30
T-CDA20X30-B
T-CDA20X35
T-CDA20X35-B
T-CDA20X40
T-CDA20X40-B
T-CDA20X45
T-CDA20X45-B
T-CDA20X50
T-CDA20X50-B
T-CDA25X5
T-CDA25X5-R
T-CDA25X10
T-CDA25X10-R
T-CDA25X15
T-CDA25X15-R
T-CDA25X20
T-CDA25X20-R
T-CDA25X25
T-CDA25X25-R
T-CDA25X30
T-CDA25X30-R
T-CDA25X35
T-CDA25X35-R
T-CDA25X40
T-CDA25X40-R
T-CDA25X45
T-CDA25X45-R
T-CDA25X50
T-CDA25X50-R
T-CDA32X5
T-CDA32X5-R
T-CDA32X10
T-CDA32X10-R
T-CDA32X15
T-CDA32X15-R
T-CDA32X20
T-CDA32X20-R
T-CDA32X25
T-CDA32X25-R
T-CDA32X30
T-CDA32X30-R
T-CDA32X35
T-CDA32X35-R
T-CDA32X40
T-CDA32X40-R
T-CDA32X45
T-CDA32X45-R
T-CDA32X50
T-CDA32X50-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Sensor specifications Rod Tip Specification Sensor Switches Lead Wire Length Number of sensor switches Bumper Pilot

฿ 1,275.97

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 125NoFemale ThreadNo--NoNo

฿ 1,336.44

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 125NoMale threadNo--NoNo

฿ 1,711.36

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 125NoMale threadNo--PresenceNo

฿ 1,493.67

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1210NoFemale ThreadNo--NoNo

฿ 1,553.51

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1210NoMale threadNo--NoNo

฿ 1,777.88

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1215NoFemale ThreadNo--NoNo

฿ 1,843.77

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1215NoMale threadNo--NoNo

฿ 2,212.64

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1215NoMale threadNo--PresenceNo

฿ 1,995.57

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1220NoFemale ThreadNo--NoNo

฿ 2,061.46

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1220NoMale threadNo--NoNo

฿ 2,207.22

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1225NoFemale ThreadNo--NoNo

฿ 2,273.11

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1225NoMale threadNo--NoNo

฿ 2,285.83

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1230NoFemale ThreadNo--NoNo

฿ 2,345.67

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1230NoMale threadNo--NoNo

฿ 2,720.59

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1230NoMale threadNo--PresenceNo

฿ 1,500.18

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 165NoFemale ThreadNo--NoNo

฿ 1,553.51

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 165NoMale threadNo--NoNo

฿ 1,929.51

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 165NoMale threadNo--PresenceNo

฿ 1,869.04

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 165NoFemale ThreadNo--PresenceNo

฿ 1,790.97

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1610NoFemale ThreadNo--NoNo

฿ 1,771.21

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1610NoMale threadNo--NoNo

฿ 1,884.86

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1615NoFemale ThreadNo--NoNo

฿ 1,952.62

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1615NoMale threadNo--NoNo

฿ 2,067.51

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1620NoFemale ThreadNo--NoNo

฿ 2,127.98

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1620NoMale threadNo--NoNo

฿ 2,244.12

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1625NoFemale ThreadNo--NoNo

฿ 2,303.34

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1625NoMale threadNo--NoNo

฿ 2,354.20

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1630NoFemale ThreadNo--NoNo

฿ 2,418.24

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 1630NoMale threadNo--NoNo

฿ 1,778.50

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 205NoFemale ThreadNo--NoNo

฿ 1,838.97

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 205NoMale threadNo--NoNo

฿ 2,153.41

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 205NoFemale ThreadNo--PresenceNo

฿ 1,892.15

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2010NoFemale ThreadNo--NoNo

฿ 1,947.81

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2010NoMale threadNo--NoNo

฿ 2,073.56

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2015NoFemale ThreadNo--NoNo

฿ 2,124.88

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2015NoMale threadNo--NoNo

฿ 2,248.92

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2020NoFemale ThreadNo--NoNo

฿ 2,301.95

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2020NoMale threadNo--NoNo

฿ 2,291.25

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2025NoFemale ThreadNo--NoNo

฿ 2,345.98

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2025NoMale threadNo--NoNo

฿ 2,357.77

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2030NoFemale ThreadNo--NoNo

฿ 2,420.25

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2030NoMale threadNo--NoNo

฿ 2,502.90

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2035NoFemale ThreadNo--NoNo

฿ 2,561.04

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2035NoMale threadNo--NoNo

฿ 2,756.87

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2040NoFemale ThreadNo--NoNo

฿ 2,816.72

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2040NoMale threadNo--NoNo

฿ 2,932.23

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2045NoFemale ThreadNo--NoNo

฿ 2,999.83

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2045NoMale threadNo--NoNo

฿ 3,186.21

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2050NoFemale ThreadNo--NoNo

฿ 3,249.47

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2050NoMale threadNo--NoNo

฿ 2,207.84

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 255NoFemale ThreadNo--NoNo

฿ 2,612.99

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 255NoFemale ThreadNo--PresenceNo

฿ 2,310.78

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2510NoFemale ThreadNo--NoNo

฿ 2,690.35

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2510NoFemale ThreadNo--PresenceNo

฿ 2,552.66

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2515NoFemale ThreadNo--NoNo

฿ 2,938.28

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2515NoFemale ThreadNo--PresenceNo

฿ 2,776.40

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2520NoFemale ThreadNo--NoNo

฿ 3,155.97

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2520NoFemale ThreadNo--PresenceNo

฿ 2,842.92

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2525NoFemale ThreadNo--NoNo

฿ 3,222.49

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2525NoFemale ThreadNo--PresenceNo

฿ 2,915.48

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2530NoFemale ThreadNo--NoNo

฿ 3,301.10

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2530NoFemale ThreadNo--PresenceNo

฿ 3,169.45

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2535NoFemale ThreadNo--NoNo

฿ 3,555.08

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2535NoFemale ThreadNo--PresenceNo

฿ 3,417.38

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2540NoFemale ThreadNo--NoNo

฿ 3,796.96

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2540NoFemale ThreadNo--PresenceNo

฿ 3,526.23

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2545NoFemale ThreadNo--NoNo

฿ 3,911.85

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2545NoFemale ThreadNo--PresenceNo

฿ 3,635.08

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2550NoFemale ThreadNo--NoNo

฿ 4,020.70

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 2550NoFemale ThreadNo--PresenceNo

฿ 2,608.16

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 325NoFemale ThreadNo--NoNo

฿ 3,013.31

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 325NoFemale ThreadNo--PresenceNo

฿ 2,710.96

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3210NoFemale ThreadNo--NoNo

฿ 3,094.26

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3210NoFemale ThreadNo--PresenceNo

฿ 2,964.93

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3215NoFemale ThreadNo--NoNo

฿ 3,348.23

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3215NoFemale ThreadNo--PresenceNo

฿ 3,218.91

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3220NoFemale ThreadNo--NoNo

฿ 3,596.16

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3220NoFemale ThreadNo--PresenceNo

฿ 3,285.43

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3225NoFemale ThreadNo--NoNo

฿ 3,668.73

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3225NoFemale ThreadNo--PresenceNo

฿ 3,364.04

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3230NoFemale ThreadNo--NoNo

฿ 3,741.29

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3230NoFemale ThreadNo--PresenceNo

฿ 3,394.27

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3235NoFemale ThreadNo--NoNo

฿ 3,777.57

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3235NoFemale ThreadNo--PresenceNo

฿ 3,503.12

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3240NoFemale ThreadNo--NoNo

฿ 3,886.42

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3240NoFemale ThreadNo--PresenceNo

฿ 3,611.97

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3245NoFemale ThreadNo--NoNo

฿ 3,995.27

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3245NoFemale ThreadNo--PresenceNo

฿ 3,714.77

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3250NoFemale ThreadNo--NoNo

฿ 4,098.07

STANDARD CYLINDER 1 Piece(s) 22 Day(s) 3250NoFemale ThreadNo--PresenceNo

Loading...

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Micro‐Low Velocity / Non-use of Copper and fluoropolymer-based Material (Partially Plating) Operating Temperature(°C) 0::60
End Locking No Valves No Mounting Type Prototype
Lubrication Not Applicable Max. Operating Pressure(MPa) 1.0