(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.
[Features]
· Stable operation is possible from 1 mm / s (note: excludes cylinder with guide)
· Smooth operation with lesser stick-slip
· Ideal for low-speed carrying workpieces prone to breakage.
· The outer dimensions of each cylinder are the same as standard items
· Rich compatible models (6 models, 10 sizes).
· Simultaneous support for low speed control speed controller
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Sensor specifications | Mounting Type | Sensor Switches | Lead Wire Length | Number of sensor switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,269.15 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | No | Side Mount | No | - | - | ||
฿ 1,281.40 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | No | Flange A mount | No | - | - | ||
฿ 1,271.17 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | No | Side Mount | No | - | - | ||
฿ 1,281.40 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | No | Flange A mount | No | - | - | ||
฿ 1,271.63 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | No | Side Mount | No | - | - | ||
฿ 1,281.40 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | No | Flange A mount | No | - | - | ||
฿ 1,308.38 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | No | Side Mount | No | - | - | ||
฿ 1,317.68 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | No | Flange A mount | No | - | - | ||
฿ 1,308.85 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | No | Side Mount | No | - | - | ||
฿ 1,317.68 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | No | Flange A mount | No | - | - | ||
฿ 1,309.31 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | No | Side Mount | No | - | - | ||
฿ 1,317.68 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | No | Flange A mount | No | - | - | ||
฿ 1,416.76 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | No | Side Mount | No | - | - | ||
฿ 1,426.52 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | No | Flange A mount | No | - | - | ||
฿ 1,420.48 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | No | Flange B mount | No | - | - | ||
฿ 1,417.38 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 10 | No | Side Mount | No | - | - | ||
฿ 1,426.52 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 10 | No | Flange A mount | No | - | - | ||
฿ 1,418.00 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 15 | No | Side Mount | No | - | - | ||
฿ 1,426.52 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 15 | No | Flange A mount | No | - | - | ||
฿ 1,454.90 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 20 | No | Side Mount | No | - | - | ||
฿ 1,462.81 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 20 | No | Flange A mount | No | - | - | ||
฿ 1,455.52 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 25 | No | Side Mount | No | - | - | ||
฿ 1,462.81 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 25 | No | Flange A mount | No | - | - | ||
฿ 1,456.14 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 30 | No | Side Mount | No | - | - | ||
฿ 1,462.81 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 30 | No | Flange A mount | No | - | - | ||
฿ 1,743.76 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 5 | No | Side Mount | No | - | - | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 5 | No | Flange B mount | No | - | - | ||
฿ 1,735.24 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 10 | No | Side Mount | No | - | - | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 10 | No | Flange B mount | No | - | - | ||
฿ 1,735.71 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 15 | No | Side Mount | No | - | - | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 15 | No | Flange B mount | No | - | - | ||
฿ 1,772.45 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 20 | No | Side Mount | No | - | - | ||
฿ 1,783.30 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 20 | No | Flange B mount | No | - | - | ||
฿ 1,772.92 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 25 | No | Side Mount | No | - | - | ||
฿ 1,783.30 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 25 | No | Flange B mount | No | - | - | ||
฿ 1,809.66 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 30 | No | Side Mount | No | - | - | ||
฿ 1,819.58 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 16 | 30 | No | Flange B mount | No | - | - | ||
฿ 1,705.01 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Side Mount | No | - | - | ||
฿ 2,033.25 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Foot A Mount | No | - | - | ||
฿ 3,375.69 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Foot A Mount | CS11T | 3000m | 2 pieces included | ||
฿ 1,716.78 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Flange A mount | No | - | - | ||
฿ 3,502.67 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Flange B mount | ZC130 | 1000m | 2 pieces included | ||
฿ 2,379.32 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Side Mount | CS5T | 3000m | 1 pieces included | ||
฿ 2,611.74 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Side Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,506.70 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Side Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 3,730.91 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Side Mount | ZC130 | 3000m | 2 pieces included | ||
฿ 3,579.74 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 5 | Presence | Side Mount | ZC153 | 1000m | 2 pieces included | ||
฿ 2,037.27 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Foot A Mount | No | - | - | ||
฿ 3,823.63 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Foot A Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 3,911.85 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Foot A Mount | ZC153 | 1000m | 2 pieces included | ||
฿ 1,716.78 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Flange A mount | No | - | - | ||
฿ 2,379.79 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Side Mount | CS5T | 3000m | 1 pieces included | ||
฿ 2,611.74 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Side Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,646.18 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Side Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 3,580.20 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 10 | Presence | Side Mount | ZC153 | 1000m | 2 pieces included | ||
฿ 1,716.78 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Side Mount | No | - | - | ||
฿ 2,037.27 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Foot A Mount | No | - | - | ||
฿ 3,824.10 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Foot A Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 1,716.78 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Flange A mount | No | - | - | ||
฿ 2,380.25 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Side Mount | CS5T | 3000m | 1 pieces included | ||
฿ 2,611.74 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Side Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,506.70 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 15 | Presence | Side Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Side Mount | No | - | - | ||
฿ 2,073.56 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Foot A Mount | No | - | - | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Flange A mount | No | - | - | ||
฿ 2,410.95 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Side Mount | CS5T | 3000m | 1 pieces included | ||
฿ 2,648.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Side Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,542.98 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Side Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 3,617.41 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 20 | Presence | Side Mount | ZC153 | 1000m | 2 pieces included | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | Presence | Side Mount | No | - | - | ||
฿ 2,073.56 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | Presence | Foot A Mount | No | - | - | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | Presence | Flange A mount | No | - | - | ||
฿ 2,411.42 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | Presence | Side Mount | CS5T | 3000m | 1 pieces included | ||
฿ 2,648.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | Presence | Side Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,542.98 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 25 | Presence | Side Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Side Mount | No | - | - | ||
฿ 2,073.56 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Foot A Mount | No | - | - | ||
฿ 1,747.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Flange A mount | No | - | - | ||
฿ 2,411.88 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Side Mount | CS5T | 3000m | 1 pieces included | ||
฿ 2,648.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Side Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,542.98 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Side Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 3,618.34 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Side Mount | ZC153 | 1000m | 2 pieces included | ||
฿ 3,836.04 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 6 | 30 | Presence | Side Mount | ZC153 | 3000m | 2 pieces included | ||
฿ 1,856.33 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Side Mount | No | - | - | ||
฿ 3,081.55 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Foot A Mount | ZC130 | 1000m | 1 pieces included | ||
฿ 3,972.32 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Foot A Mount | ZC130 | 1000m | 2 pieces included | ||
฿ 4,202.11 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Foot A Mount | ZC130 | 3000m | 2 pieces included | ||
฿ 3,656.02 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Flange B mount | ZC130 | 1000m | 2 pieces included | ||
฿ 2,418.70 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Side Mount | CS11T | 1000m | 1 pieces included | ||
฿ 2,987.12 | STANDARD CYLINDER | 1 Piece(s) | 14 Day(s) | 10 | 5 | Presence | Side Mount | CS11T | 1000m | 2 pieces included |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Block shape |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard / Micro‐Low Velocity | Operating Temperature(°C) | 0::60 |
End Locking | No | Valves | No | Max. Velocity | 200mm/s |
Lubrication | Not Applicable | Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?