1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conditioning equipment FRZ series pressure switch module

Conditioning equipment FRZ series pressure switch module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,859.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
8Z-DPSB
8Z-PSA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBracket Lead Wire Length
(mm)

฿ 2,046.95

AIR TREATMENT EQUIPMENT 1 Piece(s) 9 Day(s) Presence3000

฿ 1,859.49

AIR TREATMENT EQUIPMENT 1 Piece(s) 3 Day(s) No1000

Loading...

  1. 1

Basic Information

Regulator Unit Combination Others Operating Environment Air powered tools / Measuring equipment / Medicament・Drug / Drying room / Preventing of Raising Dust Max. Operating Pressure(MPa) 1