1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Clean Room Plain Bearing

ATE PLANEVEYOR PVPA

Plastic Clean Room Plain Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,717.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PVP Series main body POM general-purpose type compatible plain bearing that achieves cost reduction due to being molded product.

[Features]
· PVP Series part POM made into molded product for realization of cost-savings in a general use type with load capacity: 78.4 N (8kgf) type plain bearing.

 
Part Number
PVP30JC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,717.00

ATE PLANEVEYOR PVPA 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Load Capacity Range(N) 50.1~100.0
Load Capacity(N) 78.4 Body Material Resin Large Ball Material POM (Polyacetal)
O.D.(Ø) 70 Ball Dia.(Ø) 25.4 Details of Main Body Material[receiving the ball] POM (Polyacetal)
Details of Main Body Material POM (Polyacetal) Small Ball (Internal Ball) Material POM (Polyacetal) Use Direction Up Mount

Please check the type/dimensions/specifications of the part PVP30JC in the Plastic Clean Room Plain Bearing series.