1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Room Plain Bearing PVPR Series

ATE PLANEVEYOR PVPR

Clean Room Plain Bearing PVPR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clean room compatible plain bearing that stops rotation with Eitech's unique large ball lock mechanism, and prevents delicate workpieces shifting during positioning, and achieves accurate positioning.

[Features]
· Large ball lock mechanism (PAT P) to prevent positional deviation of the workpiece and realize accurate positioning

 
Part Number
PVPR20BP-SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

ATE PLANEVEYOR PVPR 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Load Capacity Range(N) 10.1~20.0
Load Capacity(N) 14.7 Body Material Resin Large Ball Material PEEK (Polyetheretherketone)
O.D.(Ø) 24 Ball Dia.(Ø) 15.875 Details of Main Body Material[receiving the ball] UHMWPE (Ultra High-Molecular-Weight Polyethylene)
Details of Main Body Material UHMWPE (Ultra High-Molecular-Weight Polyethylene) Small Ball (Internal Ball) Material SUS304 Use Direction Up Mount