1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clean Room Plain Bearing PVP Series (Part Number)

Clean Room Plain Bearing PVP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Clean room compatible plain bearing which uses various resins for the material of the ball and the main body, and minimizes any damage to the contact surface of the conveyed item.

[Features]
· By utilizing various plastic materials, suitable for conveying and positioning according to the conditions, minimizing any damage to the glass surface.
· Eitech original special spherical surface (PAT.P) employed for compact size yet load bearing capacity 4.9 [PVP type display] N (0.5kgf).
· Lighter than the conventional positioning methods using supporting plastic pins etc., and features lower dust generation.
· With holes drilled holes in bolt section, fine dust that has penetrated can be expelled. (Optional)

Part Number
PVP20BJ-JJ
PVP20BU-JJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Details of Main Body Material[receiving the ball] Details of Main Body Material Small Ball (Internal Ball) Material

฿ 100.00

ATE PLANEVEYOR PVP 1 Piece(s) Quote 1010.1~20.014.7[Plastic] Resin[Plastic] POM (Polyacetal)2415.875POM (Polyacetal)POM (Polyacetal)POM (Polyacetal)

฿ 100.00

ATE PLANEVEYOR PVP 1 Piece(s) Quote 1010.1~20.014.7[Plastic] Resin[Plastic] UHMWPE (Ultra High-Molecular-Weight Polyethylene)2415.875POM (Polyacetal)POM (Polyacetal)POM (Polyacetal)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Use Direction Upward-Downward