(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clean room compatible plain bearing which uses various resins for the material of the ball and the main body, and minimizes any damage to the contact surface of the conveyed item.
[Features]
· By utilizing various plastic materials, suitable for conveying and positioning according to the conditions, minimizing any damage to the glass surface.
· Eitech original special spherical surface (PAT.P) employed for compact size yet load bearing capacity 4.9 [PVP type display] N (0.5kgf).
· Lighter than the conventional positioning methods using supporting plastic pins etc., and features lower dust generation.
· With holes drilled holes in bolt section, fine dust that has penetrated can be expelled. (Optional)
Part Number |
---|
PVP10BJ-SS |
PVP10BP(D)-SS |
PVP10BP-SS |
PVP10BU-SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Load Capacity (N) | Body Material | Large Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Details of Main Body Material[receiving the ball] | Details of Main Body Material | Small Ball (Internal Ball) Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | ATE PLANEVEYOR PVP | 1 Piece(s) | Quote | 10 | 1.0~10.0 | 4.9 | Stainless Steel | [Plastic] POM (Polyacetal) | 15 | 9.525 | SUS304 | SUS303 | SUS304 | ||
฿ 100.00 | ATE PLANEVEYOR PVP | 1 Piece(s) | Quote | 10 | 1.0~10.0 | 4.9 | Stainless Steel | [Plastic] Conductive PEEK (Polyether Ether Ketone) | 15 | 9.525 | SUS304 | SUS303 | SUS304 | ||
฿ 2,583.33 | ATE PLANEVEYOR PVP | 1 Piece(s) | 20 Day(s) | 10 | 1.0~10.0 | 4.9 | Stainless Steel | [Plastic] PEEK (Polyetheretherketone) | 15 | 9.525 | SUS304 | SUS303 | SUS304 | ||
฿ 100.00 | ATE PLANEVEYOR PVP | 1 Piece(s) | Quote | 10 | 1.0~10.0 | 4.9 | Stainless Steel | [Plastic] UHMWPE (Ultra High-Molecular-Weight Polyethylene) | 15 | 9.525 | SUS304 | SUS303 | SUS304 |
Loading...
Type | Standard | Shape | Round-shaped male screw | Use Direction | Upward-Downward |
---|
How can we improve?
How can we improve?