1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air driven planeveyor lifter PVL-T series T groove insertion type (PVL13T-3)

PLANEVEYOR LIFTER PVL-T

Air driven planeveyor lifter PVL-T series T groove insertion type (PVL13T-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Install on press machine T-slot etc. for air cylinder equipped plain bearing ascending, lifting the goods from the table surface, in a labor-saving device that can move the object 360°.

[Features]
· High precision - smooth conveyor achieved through technology.
· Existing T-slots in press machines etc. can be used, and due to adoption of aluminum body is lighter than conventional types, reducing the insertion and removal workload.
· Dimensions such as height can be specified for custom orders.

 
Part Number
PVL13T-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Ball Dia.
(Ø)
Full length L
(mm)
Number of Ball Rollers
(piece)
Load Capacity of Ball Roller (per Roller, at 0.5 MPa)
(N)

฿ 100.00

PLANEVEYOR LIFTER PVL-T 1 Piece(s) Quote 10500.1~50005289.5251103176

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Body Material Aluminum
Large Ball Material SUJ2 Use Direction Upward-Downward Details of Main Body Material[receiving the ball] SCM415
Small Ball (Internal Ball) Material SUJ2