Air-Driven Planeveyor Lifter PVL-S Series, Straight Type

Brand :
ATEC

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Planeveyor that allows 360° free-direction movement and positioning.
[Features]
· A wide variety of variations support rust-proof, dust-proof, heat resistant, sound damping, and other requirements.
· A labor-saving device with a built-in air cylinder that lifts the conveyed object off of the table surface, allowing it to be moved and positioned freely through 360 degrees.
· A conveyed object weighing 1 ton can be moved with a starting frictional resistance of around 20 kgf.
· Lightweight and rust-resistant due to aluminum body.
· Accommodates various workpiece weights, sizes, and installation groove widths with a diverse product lineup.
[Applications]
· Ideal for situations where you need to move heavy objects such as molds or jigs, which are usually stationary, for setup changes or position adjustments, and when movement is only required occasionally.

Supports a wide variety of options for rust prevention, dust-proof, heat resistant, sound damping, and more

External appearance of PVL17S-□

External appearance of PVL17S-*

Dimensional drawing of PVL17S-□

Dimensional drawing of PVL17S-*

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL17S-*1 Piston176 N (18 kgf)216 N (22 kgf)255 N (26 kgf)SUJ2SCM415AluminumUpward/Downward
External appearance of PVL30S-□

External appearance of PVL30S-*

Dimensional drawing of PVL30S-□

Dimensional drawing of PVL30S-*

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL30S-*1 Piston294 N (30 kgf)382 N (39 kgf)470 N (48 kgf)SUJ2SCM415AluminumUpward/Downward
External appearance of PVL55S-□

External appearance of PVL55S-*

Dimensional drawing of PVL55S-□

Dimensional drawing of PVL55S-*

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL55S-*1 Piston549 N (56 kgf)676 N (69 kgf)804 N (82 kgf)SUJ2SCM415AluminumUpward/Downward
External appearance of PVL30SL-□-P50

External appearance of PVL30SL-*-P50

Dimensional drawing of PVL30SL-□-P50

Dimensional drawing of PVL30SL-*-P50

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL30SL-*-P501 Piston294 N (30 kgf)382 N (39 kgf)470 N (48 kgf)SUJ2SCM415AluminumUpward/Downward
External appearance of PVL55SL-□

External appearance of PVL55SL-*

Dimensional drawing of PVL55SL-□

Dimensional drawing of PVL55SL-*

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL55SL-*1 Piston549 N (56 kgf)676 N (69 kgf)804 N (82 kgf)SUJ2SCM415AluminumUpward/Downward
External appearance of PVL55SW-□

External appearance of PVL55SW-*

Dimensional drawing of PVL55SW-□

Dimensional drawing of PVL55SW-*

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL55SW-*1 Piston1,098 N (112 kgf)1,352 N (138 kgf)1,608 N (164 kgf)SUJ2SCM415AluminumUpward/Downward
External appearance of PVL55SH-□

External appearance of PVL55SH-*

Dimensional drawing of PVL55SH-□

Dimensional drawing of PVL55SH-*

ModelDrive Orientation Capability / Upward Force
*Recommended Operating Pressure Range 0.4 MPa to 0.6 MPa
(Pressure Resistance 0.9 MPa)
Main BallSupport CupMain bodyUse Direction
Supplied
Air Pressure
0.4 MPa0.5 MPa0.6 MPa
PVL55SH-*1 Piston549 N (56 kgf)676 N (69 kgf)804 N (82 kgf)SUJ2SCM415AluminumUpward

Usage Example

Usage Example 1: Positioning of Molds, Jigs, etc.

By using the PVL-S for positioning heavy objects or molds, you can easily move the workpiece by floating the planeveyor with the power of air.

By using the PVL-S for positioning heavy objects or molds, you can easily move the workpiece by floating the planeveyor with the power of air.

Advantages of Improving the Work Environment with Planeveyor Lifters

Transporting heavy objects such as molds is not only dangerous but also requires a great deal of effort.
By installing the planeveyor lifter under heavy objects and switching the air ON/OFF, the objects can be raised or lowered, allowing for accurate positioning and transport operations in a short time with fewer people.
Compared to hydraulic lifters, no specialized knowledge, equipment, or piping work is required, allowing for safe operation.
The planeveyor lifter streamlines logistics and transport, reduces labor, improves safety across various industries, and even achieves overall cost reduction.
With simple installation work, mold replacement and mold set up can be performed quickly and safely.

What is an Air-Driven Planeveyor Lifter?

This is a labor-saving device that is mainly inserted into the bolster groove of a press machine, uses the power of air to lift the planeveyor, and pushes the mold up from the bolster, making it possible to perform mold positioning with minimal force (starting frictional resistance of 3/100 or less).
After positioning, turning off the air allows the planeveyor to flush under the weight of the die, seating it on the bolster.

By using the air-driven planeveyor lifter, mold changes that previously took a significant amount of time can now be performed smoothly. It can be easily integrated with hydraulic clamp units and telescopic slide rails, and compared to conventional hydraulic rollers, it offers greater flexibility in moving molds and is more resistant to damage. The main body is available in square groove and T groove types, and dimensional modifications are also possible.

By using the air-driven planeveyor lifter, die replacement—which previously required a significant amount of time—can now be performed smoothly.
It can be easily integrated with hydraulic clamp units and telescopic slide rails, and compared to standard hydraulic rollers, it offers greater flexibility in moving molds and is more resistant to breakage.
The main body shape is available in square groove and T-groove types, and dimension changes can also be accommodated.

Recommended Circuit Diagram

Workpieces are lifted using air pressure and lowered using their own weight.
The air in the cylinder must therefore be released when lowering, so please use a three-way valve.
If you need to force the cylinder to lower, please use a vacuum generator as shown in the diagram at the lower right.

PVL-S Reference Mounting Diagram
PVL-S Recommended Circuit Diagram

Planeveyor Selection Method

For the PVL-S series straight type, please select a planeveyor lifter based on the following guideline:
"workpiece weight ≤ lifting capacity of one piston x number of planeveyors under the bottom of the workpiece".

*The lifting capacity is a measured value.

Customer Feedback

After installing the PVL-S on the pressed machine, the die replacement time was reduced, and it was especially effective for machines with frequent setup changes.
 

Behind the Scenes

 

The PVL series is the only product in the industry that can be used for both upward and downward applications. The original spherical structure allows heavy workpieces to be moved more easily.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat