1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Bearing Unit PVU, PVUH, and PVUX Series

Plain Bearing Unit PVU, PVUH, and PVUX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,498.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machined ball receiver with enhanced load bearing unit, and one-touch ball roller assembly unit also available.

[Features]
· Press molded plain bearing is modularized.
· Useful for labor saving by transporting and storing heavy objects in free combination.
· Also available is medium weight use unit with improved load bearing capability due to reinforced ball receiver fitted to a light weight unit, and a simple type that can be unitized with one touch.

 
Part Number
PVU-6
PVU-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity
(N)
Full length L
(mm)
Number of Ball Rollers
(piece)

฿ 2,498.33

ATE PLANEVEYOR PVU/PVUH/P 1 Piece(s) 8 Day(s) 1017646006

฿ 3,384.23

ATE PLANEVEYOR PVU/PVUH/P 1 Piece(s) 8 Day(s) 1026469009

Loading...

  1. 1

Basic Information

Type Standard Shape Unit Load Capacity Range(N) 500.1~5000
Body Material Steel Large Ball Material Steel Ball Dia.(Ø) 25.4
Ball Roller PV30U Load Capacity of Ball Roller (per Roller)(N) 294 Use Direction Up Mount
Maximum Transportation Load(kg) 500