1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Planeveyor Table PVT Series (PVT-9)

ATE PLANEVEYOR TABLE PVT

Planeveyor Table PVT Series (PVT-9)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A planeveyor where table dimensions, ball pitch, etc. can be changed.
[Features]
· A table type planeveyor that is used for mold racks, turning heavy objects, etc.
· The planeveyor and the table are unitized which makes the installation easy.
· Table dimensions, ball pitch, etc. can be changed.
· PVT-H type with heavy duty planeveyor PV80 used on the ball is also available.
*Image shows raised-floor type with PV30 installation.
· Other low floor types with PV30U, PV30UX installations are also available.
[Applications]
· Most ideal for mold racks or changing the direction on conveyor lines.

 
Part Number
PVT-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Ball Rollers
(piece)
Body Dimension
(mm)

฿ 41,737.00

ATE PLANEVEYOR TABLE PVT 1 Piece(s) 47 Day(s) 1081900×900

Loading...

  1. 1

Basic Information

Type Standard Shape Table Load Capacity Range(N) 500.1~5000
Load Capacity(N) 4900 Body Material Steel Large Ball Material Steel
Ball Dia.(Ø) 25.4 Ball Roller PV30U Load Capacity of Ball Roller (per Roller)(N) 294
Use Direction Up Mount Maximum Transportation Load(kg) 500

Please check the type/dimensions/specifications of the part PVT-9 in the Planeveyor Table PVT Series series.

Products with similar specification

Part Number
PVT-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Ball Rollers
(piece)
Body Dimension
(mm)

฿ 19,741.00

1 Piece(s) 47 Day(s) 1036600×600