1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Cushion Type Plain Bearing PV-BC Series (PV50BC)

ATE PLANEVEYOR PV-BC

Spring Cushion Type Plain Bearing PV-BC Series (PV50BC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring prevents concentrated loads on plain bearing due to installation level difference etc.

[Features]
· The internal spring prevents concentrated loads on the plain bearing, making it easy and fast for jigs, mold exchanges and positioning.
· Free motion control / freer heavy load transport.
· Space saving can be achieved with a layout tailored to the work environment

 
Part Number
PV50BC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)

฿ 2,280.35

ATE PLANEVEYOR PV-BC 1 Piece(s) 3 Day(s) 10100.1~500.04907019.05

Loading...

  1. 1

Basic Information

Type With Spring Shape Flange Body Material Steel
Large Ball Material SUJ2 Use Direction Up Mount Details of Main Body Material[receiving the ball] SCM415
Details of Main Body Material SUM Small Ball (Internal Ball) Material SUJ2

Please check the type/dimensions/specifications of the part PV50BC in the Spring Cushion Type Plain Bearing PV-BC Series series.

Products with similar specification

Part Number
PV120BC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)

฿ 3,103.22

1 Piece(s) 3 Day(s) 10500.1~500011768825.4