1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain bear PV-FH/PVS-F Series refuse discharge flange type (PV50FH)

ATE PLANEVEYOR PV-FH/PVS-F

Plain bear PV-FH/PVS-F Series refuse discharge flange type (PV50FH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

To improve poor rotation due to dust clogging, etc., drill holes (slits) are made in the receiving part of the small ball and ball cover part, and dust etc. entering the inside is expelled. Can also be used as caster for descending use.

 
Part Number
PV50FH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Use Direction

฿ 3,117.37

ATE PLANEVEYOR PV-FH/PVS-F 1 Piece(s) 3 Day(s) 10100.1~500.04905619.05Up Mount

Loading...

  1. 1

Basic Information

Type Garbage Discharging Shape Flange Body Material Steel
Large Ball Material SUJ2 Details of Main Body Material[receiving the ball] SCM415 Details of Main Body Material A2017
Small Ball (Internal Ball) Material SUJ2

Please check the type/dimensions/specifications of the part PV50FH in the Plain bear PV-FH/PVS-F Series refuse discharge flange type series.

Products with similar specification

Part Number
PV160FH
PV260FH
PV400FH
PVS120F
PVS160FM
PVS400FM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Use Direction

฿ 4,418.04

1 Piece(s) 8 Day(s) 10500.1~500015687631.75Up Mount

฿ 4,947.99

1 Piece(s) 8 Day(s) 10500.1~500025489638.1Up Mount

฿ 12,750.00

1 Piece(s) 37 Day(s) 10500.1~5000392012050.8Up Mount

฿ 3,894.09

1 Piece(s) 3 Day(s) 10500.1~500011766625.4Downward

฿ 10,676.92

1 Piece(s) 8 Day(s) 10500.1~500015687631.75Downward

฿ 100.00

1 Piece(s) Quote 10500.1~5000392012050.8Downward