1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain pair PV-BH/PVS-B series Refuse outlet bolt type (PV50BH)

ATE PLANEVEYOR PV-BH/PVS-B

Plain pair PV-BH/PVS-B series Refuse outlet bolt type (PV50BH)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To improve poor rotation due to dust clogging, etc., drill holes (slits) are made in the receiving part of the small ball and ball cover part, and dust etc. entering the inside is expelled. Can also be used as caster for descending use.

 
Part Number
PV50BH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Use Direction

฿ 1,535.11

ATE PLANEVEYOR PV-BH/PVS-B 1 Piece(s) 3 Day(s) 10100.1~500.04903019.05Up Mount

Loading...

  1. 1

Basic Information

Type Garbage Discharging Shape Round-shaped male screw Body Material Steel
Large Ball Material SUJ2 Details of Main Body Material[receiving the ball] SCM415 Details of Main Body Material SUM
Small Ball (Internal Ball) Material SUJ2

Please check the type/dimensions/specifications of the part PV50BH in the Plain pair PV-BH/PVS-B series Refuse outlet bolt type series.

Products with similar specification

Part Number
PV120BH
PVS120B
PVS20B
PVS50B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Use Direction

฿ 1,873.95

1 Piece(s) Same day 10500.1~500011764225.4Up Mount

฿ 1,865.15

1 Piece(s) 3 Day(s) 10500.1~500011764225.4Downward

฿ 1,109.04

1 Piece(s) 3 Day(s) 10100.1~500.01962415.875Downward

฿ 1,535.73

1 Piece(s) 3 Day(s) 10100.1~500.04903019.05Downward