1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Planeveyor PV-F Series Cut Parts, Flange Type (PV50F)

ATE PLANEVEYOR PV-F

Planeveyor PV-F Series Cut Parts, Flange Type (PV50F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Flange type plain bearing with a special structure that allows it to be used both upward and downward.
[Features]
· Flange type plain bearing (cut product) capable of transporting workpieces in any direction using only a slight force.
· The special structure allows use in any direction over a 360 degree range (products with a load capacity of 260 kgf or more are dedicated types).
· A product series that supports heavy loads of up to 900 kgf (PV900F, PV900FM).
· The original special spherical surface of the ball receiver ensures smooth and stable rotational performance.
· Recommended for those who want to convey heavy objects with relatively minor force, or for changing the conveyor layout, etc.
[Applications]
· The starting frictional resistance of 3/100 or less makes it ideal for transportation and positioning of heavy objects.
· Can be used as caster by attaching it downward.

 
Part Number
PV50F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Use Direction Details of Main Body Material[receiving the ball] Small Ball (Internal Ball) Material

฿ 2,100.23

ATE PLANEVEYOR PV-F 1 Piece(s) 3 Day(s) 10100.1~500.0490Steel[Steel] SUJ25619.05Upward-DownwardSCM415SUJ2

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Details of Main Body Material A2017

Please check the type/dimensions/specifications of the part PV50F in the Planeveyor PV-F Series Cut Parts, Flange Type series.

Products with similar specification

Part Number
PV160FM
PV160FMS
PV160FS
PV50FS
PV900F
PV900FM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Large Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Use Direction Details of Main Body Material[receiving the ball] Small Ball (Internal Ball) Material

฿ 6,499.52

1 Piece(s) 8 Day(s) 10500.1~50001568Steel[Steel] SUJ27631.75DownwardSCM415SUJ2

฿ 12,265.12

1 Piece(s) 3 Day(s) 10500.1~50001568Stainless SteelStainless Steel7631.75DownwardSUS440CSUS440C

฿ 9,187.29

1 Piece(s) 8 Day(s) 10500.1~50001568Stainless SteelStainless Steel7631.75Up MountSUS440CSUS440C

฿ 3,007.51

1 Piece(s) 3 Day(s) 10100.1~500.0490Stainless SteelStainless Steel5619.05Upward-DownwardSUS440CSUS440C

฿ 100.00

1 Piece(s) Quote 105000.1~100008820Steel[Steel] SUJ316076.2Up MountSCM415SUJ3

฿ 100.00

1 Piece(s) Quote 105000.1~100008820Steel[Steel] SUJ316076.2DownwardSCM415SUJ3