1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rectangular Flange (R/F-33M)

ACE SHOCK ABSORBERS

Rectangular Flange (R/F-33M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
・This is a rectangular flange for Magnum medium-size shock absorber series.

 
Part Number
R/F-33M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [M] Full length A
(mm)

฿ 784.25

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M333353.8

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Steel
Pitch 1.5