1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Square Flange

ACE SHOCK ABSORBERS

Square Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 807.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Square flange for middle-size shock absorber magnum series.

 
Part Number
S/F-45M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 807.82

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Nominal Mounting Screw T M45 Nominal Mounting Screw [M] 45
Operating Environment Standard Body Material Steel Full length A(mm) 57.2
Pitch 1.5