1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mounting Block (for Small Model)

Mounting Block (for Small Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 956.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Mounting block for small shock absorber.

 
Part Number
MB-25M
MB-75M
MB-150M
MB-225M
MB-600M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [M] Full length A
(mm)
Pitch

฿ 957.29

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M101038.11

฿ 956.83

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M121238.11

฿ 1,141.49

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M1414451.5

฿ 1,164.39

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M2020471.5

฿ 1,236.38

ACE SHOCK ABSORBERS 1 Piece(s) 3 Day(s) 10M2525471.5

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Steel