(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Eccentric angle adapter for small shock absorbers. Use up to an eccentric angle of 25 degrees can prevent a reduction in shock absorber working life due to lateral load.
[Features]
・With more than 3 degrees of eccentric angle, life of the shock absorber will be significantly reduced due to excessive wear of the rod bearing.
・Optional side load adapter can prevent such product lifetime reduction.
Part Number |
---|
SLA-150M |
SLA-225M |
SLA-600M |
SLA-MA225M-880 |
SLA-MA600M-880 |
SLA-SC190M-880 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Mounting Screw T | Nominal Mounting Screw [M] | Full length A (mm) | Applicable series |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,815.82 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | M14 | 14 | 44.5 | - | ||
฿ 2,081.27 | ACE SHOCK ABSORBERS | 1 Piece(s) | 18 Day(s) | 10 | M20 | 20 | 46.5 | - | ||
฿ 2,467.18 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | M25 | 25 | 79 | For MC Series | ||
฿ 2,512.15 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | M20 | 20 | 65 | - | ||
฿ 2,734.80 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | M25 | 25 | 79 | For MA, SC, and MVC Series | ||
฿ 2,270.12 | ACE SHOCK ABSORBERS | 1 Piece(s) | 18 Day(s) | 10 | M14 | 14 | 56 | - |
Loading...
Main Body/Related Products | Related product | Operating Environment | Standard | Body Material | Steel |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 25 |
How can we improve?
How can we improve?