1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Side Load Adapter (for Magnum Series)

Side Load Adapter (for Magnum Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,349.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Eccentric angle adapter for medium sized shock absorber magnum series Use up to an eccentric angle of 25 degrees can prevent a reduction in shock absorber working life due to lateral load.

Part Number
SLA-3325M
SLA-3350M
SLA-4525M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw T Nominal Mounting Screw [M] Full length A
(mm)

฿ 4,349.96

ACE SHOCK ABSORBERS 1 Piece(s) 18 Day(s) 10M3333129

฿ 7,858.00

ACE SHOCK ABSORBERS 1 Piece(s) 18 Day(s) 10M3333181.5

฿ 7,460.99

ACE SHOCK ABSORBERS 1 Piece(s) 18 Day(s) 10M4545129

Loading...

  1. 1

Basic Information

Main Body/Related Products Related product Operating Environment Standard Body Material Steel
Allowable Angular Misalignment(deg) 25 Pitch 1.5