(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Energy absorption in a compact and uniform way:
The TS (TUBUS soft) profile dampers are also manufactured from co-polyester elastomer. Due to the almost linear damping characteristic curve, the maintenance-free, ready-to-install components softly absorb the energy with minimum stress on the machine. Consistent damping is helped by the low temperature increase of the material during operation.
The TS product family impresses with maximum energy absorption within a range of 17.7 in-lbs to 8,549 in-lbs (2 Nm to 966 Nm) within a minimum height. The space-saving design has been implemented from Ø 0.55" to Ø 4.21" (Ø 14 mm to Ø 107 mm). The special screw supplied is used to simply and quickly secure the profile dampers in place.
Suitable for emergency stop and permanent applications, the cost-effective, durable TUBUS TS can be used as end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment.
Part Number |
---|
TS14-7 |
TS18-9 |
TS20-10 |
TS26-15 |
TS32-16 |
TS35-19 |
TS40-19 |
TS41-21 |
TS44-23 |
TS48-25 |
TS51-27 |
TS54-29 |
TS58-30 |
TS61-32 |
TS64-34 |
TS68-36 |
TS75-39 |
TS78-40 |
TS82-44 |
TS84-43 |
TS90-47 |
TS107-56 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length L (mm) | Stroke S (mm) | Max. Absorbed Energy (J) | Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 468.11 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 15 | 8 | 2 | 14 | ||
฿ 601.46 | ACE SHOCK ABSORBERS | 1 Piece(s) | 13 Day(s) | 10 | 19 | 9 | 3.7 | 18 | ||
฿ 801.16 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 21 | 11 | 6 | 20 | ||
฿ 850.31 | ACE SHOCK ABSORBERS | 1 Piece(s) | 13 Day(s) | 10 | 28 | 15 | 11 | 26 | ||
฿ 1,504.48 | ACE SHOCK ABSORBERS | 1 Piece(s) | 13 Day(s) | 10 | 32 | 16 | 23 | 31 | ||
฿ 1,771.48 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 36 | 19 | 28 | 35 | ||
฿ 1,790.55 | ACE SHOCK ABSORBERS | 1 Piece(s) | 14 Day(s) | 10 | 38 | 20 | 34 | 37 | ||
฿ 1,973.35 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 41 | 21 | 45 | 41 | ||
฿ 2,137.40 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 45 | 23 | 62 | 44 | ||
฿ 2,478.66 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 48 | 25 | 79 | 48 | ||
฿ 2,680.08 | ACE SHOCK ABSORBERS | 1 Piece(s) | 26 Day(s) | 10 | 52 | 27 | 90 | 50 | ||
฿ 2,880.87 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 55 | 28 | 113 | 54 | ||
฿ 3,035.14 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 59 | 29 | 136 | 58 | ||
฿ 3,352.69 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 62 | 32 | 158 | 61 | ||
฿ 3,870.25 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 65 | 33 | 192 | 64 | ||
฿ 4,163.61 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 69 | 36 | 226 | 68 | ||
฿ 4,600.38 | ACE SHOCK ABSORBERS | 1 Piece(s) | 3 Day(s) | 10 | 75 | 38 | 282 | 75 | ||
฿ 4,955.91 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 79 | 39 | 339 | 77 | ||
฿ 5,244.93 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 84 | 44 | 395 | 82 | ||
฿ 5,714.89 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 85 | 43 | 452 | 84 | ||
฿ 6,297.41 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 92 | 47 | 565 | 90 | ||
฿ 8,212.29 | ACE SHOCK ABSORBERS | 1 Piece(s) | 16 Day(s) | 10 | 109 | 55 | 904 | 107 |
Loading...
Structure | Fixed Type | Main Body, Related Components | Main Body | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Polyester | Operating Temperature Range(°C) | -34::65 |
How can we improve?
How can we improve?