1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tubus Bumper TA Series

Tubus Bumper TA Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 442.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a strong and durable polyester shock cushioning material designed to absorb more energy while making the body as small as possible.

[Features]
・The Tubus TS series bumper is useful for applications where attachment space is not restricted.
・The TS series features a slightly longer stroke and lower reaction force at the stroke end.
・This reliable Ace bumper can be easily attached, either horizontally or vertically, regardless of the heavens with a single hexagonal socket head bolt.

Part Number
TA12-5
TA40-16SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Energy per Cycle
(J)
Full length A
(mm)
O.D.
(Ø)

฿ 442.98

ACE SHOCK ABSORBERS 1 Piece(s) Same day 10521112

฿ 1,836.71

฿ 987.42

SHOCK ABSORBERS 1 Piece(s) Same day 1016823540

Loading...

  1. 1

Basic Information

Main Body/Related Products Main Body Construction Fixed Type Operating Environment Standard
Body Material Polyester Operating Temperature Range(°C) -40::90