MA30 to MA900 Compact Adjustable Shock Absorbers

Caution
Product Description
Even with its compact body, the product meets a wide range of collision conditions by adjustment. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
・Even with its compact body, Ace black A-series compact shock absorber achieves true linear deceleration.
・The product meets a wide range of collision conditions by adjustment.
・If the user wish to use a wide-adjustable shock absorber rather than a self-correctable absorber, this MA Series is ideal.
・One of the characteristics of this adjustable type series is its stroke length (MA900).
・This model achieves smooth deceleration buffer with lower reaction force due to its 40mm stroke.
・In MA150M, a rolling seal that is used in MC150M to 600M series is built in and its very excellent technology is employed in the adjustable model.