1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnum MC33 to 64 Middle-Sized Self-Correcting Shock Absorbers (Stop Collar Included as Standard) (Part Number)

ACE SHOCK ABSORBERS

Magnum MC33 to 64 Middle-Sized Self-Correcting Shock Absorbers (Stop Collar Included as Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,825.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A robust model that utilizes the latest seal technology, high tensile strength steel piston rods, and advanced anti-corrosion treatment. In an emergency, two-fold absorption of energy for 1000 iterations or less and three-fold for only one iteration are possible.

[Features]
The latest seal technology and a hardened piston ring, inner tube and outer tube have produced a remarkable increase in the life of the product.
· Both the main body and rear of this robust model can be adjusted. Installation is also simple and easy by using the screws external to the main body.
・Compatible with not only with conventional Ace products, but also with models from other manufacturers.
・As with the self-correctable series, this adjustable series is also significantly improved for its energy capacity and effective weight range.

Part Number
MCA6450-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw T Nominal Mounting Screw [M] Energy per Cycle
(J)
Nominal Mounting Screw [Inch] Full length A
(mm)
Maximum Effective Weight Value
(kgf)
Maximum Piston Rod Return Force
(N)
O.D.
(Ø)
Allowable Angular Misalignment
(deg)
Mounting Method Pitch Rod Recovery Method Accumulator Method

฿ 21,646.57

ACE SHOCK ABSORBERS 1 Piece(s) 36 Day(s) 10502-1/2-12-17002-1/22256300-63.504Standard External Screw Mount-Air-Pressure Self-ResetAir Oil Tank Externally Installed

Loading...

  1. 1

Basic Information

Main Body/Related Products Main Body Construction Self-correction formula Orifice Method Irregular multi orifice
Operating Environment Standard Body Material Steel Maximum Collision Velocity(m/s) 5
Minimum Collision Velocity(m/s) 0.15 Operating Temperature Range(°C) -12::66