SC190 to SC925 Soft Contact Self-Correcting Shock Absorbers

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Needing no adjustment, these absorbers absorb energy while keeping the initial reaction force significantly low. In particular, the SC925M model achieves smooth deceleration at a stroke of 40 mm.
[Features]
・The performance of ACE SC2 series compact shock absorber has two advantages.
・Firstly, It keeps the initial reaction force significantly low without adjustment, and secondly it is self-correctable depending on the change in cushioning energy also without adjustment.
・In particular, the SC925M model achieves smooth deceleration at a stroke of 40mm.
・By using the optional side load adapter (SC2190M, 300M, 650M only), this shock absorber-series supports an eccentric angle of up to 25 degrees.
・SC2 Series