(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outdoor specs with improved waterproof functionality with a round terminal box. Note: CAD data of this series is being revised. Please wait till the corrections are done.
[Features]
· Suitable for outdoors use.
· Accelerated weather resistance (sunshine weather meter) test: 1, 000h clear.
· (Salt/wet/dry) combined cyclic corrosion test: 960h cleared.
· IP65 compatible (Applicable standards: IEC/EN 60529).
· A more robust seal structure is used for the lid of the terminal box.
· Uses a stainless steel screw.
Part Number |
---|
4F220-08-[B1,B,BL,G,GL]W-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F220-08-M3[B1,B,BL,G,GL]W-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Manual Equipment | Locking Type Manual Equipment Type |
---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Lock | Button | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 8 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Lock | Lever |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Number of Solenoids | Double |
Switching Type | 2-position exhaust | Status at Power Off | Self-holding | Pipe Port Type | Rp |
Plumbing Thread Nominal | 1/4 | Plumbing | Direct piping | Driving Type | Pilot-operated Spool |
Seal Type | Standard | Pilot Air Supply | Internal | Sonic Conductance(dm3/(s·bar)) | 3.0 |
How can we improve?
How can we improve?