(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reduced maintenance cost with individually replaceable motor and main unit. Workpieces can be picked up with stability at speeds not possible with air cylinders.
[Features]
· Smooth operation of the head by rotating the input shaft.
· Achieves accurate operations with easy control by way of cam curves.
· Available in a wide array of variations.
· Select the optimal model suited to the application.
· Available in a wide array of variations.
Part Number |
---|
PIU2808B-F-MSO24SB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Axis specification | Operating Specifications | Control Motor | Built-in sensor | External Sensors | Operational check sensor specification | Chuck holder | Stroke (Z) | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Motor mounting specification | Motor | Motor symbol | Maximum Load Capacity (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,404.34 | PICK UP UNIT DIRECT CONNECTION | 1 Piece(s) | 18 Day(s) | Ball Bushing | Free Stroke | αSTEP | Presence | No | - | No | 8 | 0.16 | 40 | Included separately | Motor, includes origin sensor | ARM24SBK | 200 |
Loading...
Please check the type/dimensions/specifications of the part PIU2808B-F-MSO24SB in the Pickup Unit External Motor Mount Type series.
Part Number |
---|
PIU2804A-E-MSO24SB |
PIU2804A-E-MSO24SB-BK08B |
PIU2804A-F-BK08B |
PIU2808B-G-MSO23DB |
PIU2808B-G-MSO24SB |
PIU2812A-E-BK08B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Axis specification | Operating Specifications | Control Motor | Built-in sensor | External Sensors | Operational check sensor specification | Chuck holder | Stroke (Z) | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Motor mounting specification | Motor | Motor symbol | Maximum Load Capacity (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,042.51 | 1 Piece(s) | 18 Day(s) | Air port included | Continuous rotation | αSTEP | Presence | No | - | No | 4 | 0.08 | 10 | Included separately | Motor, includes origin sensor | ARM24SBK | 200 | ||
฿ 40,575.32 | 1 Piece(s) | 18 Day(s) | Air port included | Continuous rotation | αSTEP | Presence | No | - | Presence | 4 | 0.08 | 10 | Included separately | Motor, includes origin sensor | ARM24SBK | 180 | ||
฿ 22,483.86 | 1 Piece(s) | 14 Day(s) | Air port included | Free Stroke | No | No | No | - | Presence | 4 | 0.16 | 40 | No | - | - | 180 | ||
฿ 34,841.63 | 1 Piece(s) | 18 Day(s) | Ball Bushing | Forward end position adjustment | 2-Phase Stepping | Presence | No | - | No | 8 | 0.16 | 40 | Included separately | Motor, includes origin sensor | PKP223D15B2 | 200 | ||
฿ 38,404.34 | 1 Piece(s) | 18 Day(s) | Ball Bushing | Forward end position adjustment | αSTEP | Presence | No | - | No | 8 | 0.16 | 40 | Included separately | Motor, includes origin sensor | ARM24SBK | 200 | ||
฿ 23,207.52 | 1 Piece(s) | 14 Day(s) | Air port included | Continuous rotation | No | No | No | - | Presence | 12 | 0.05 | 10 | No | - | - | 180 |
How can we improve?
How can we improve?