1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pickup Unit External Motor Mount Type (Part Number)

PICK UP UNIT DIRECT CONNECTION

Pickup Unit External Motor Mount Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 22,483.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Reduced maintenance cost with individually replaceable motor and main unit. Workpieces can be picked up with stability at speeds not possible with air cylinders.

[Features]
· Smooth operation of the head by rotating the input shaft.
· Achieves accurate operations with easy control by way of cam curves.
· Available in a wide array of variations.
· Select the optimal model suited to the application.
· Available in a wide array of variations.

 
Part Number
PIU2804A-E-MSO24SB-BK08B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor External Sensors Operational check sensor specification Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

฿ 40,575.32

PICK UP UNIT DIRECT CONNECTION 1 Piece(s) 18 Day(s) Air port includedContinuous rotationαSTEPPresenceNo-Presence40.0810Included separatelyMotor, includes origin sensorARM24SBK180

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PIU2804A-E-MSO24SB-BK08B in the Pickup Unit External Motor Mount Type series.

Products with similar specification

Part Number
PIU2804A-E-MSO23DB
PIU2804A-E-MSO23DB-BK08B
PIU2804A-E-MSO24SB
PIU2804A-F-BK08B
PIU2804A-F-MSO23DB
PIU2804A-F-MSO23DB-BK08B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor External Sensors Operational check sensor specification Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

฿ 34,424.22

1 Piece(s) 18 Day(s) Air port includedContinuous rotation2-Phase SteppingPresenceNo-No40.0810Included separatelyMotor, includes origin sensorPKP223D15B2200

฿ 36,957.02

1 Piece(s) 18 Day(s) Air port includedContinuous rotation2-Phase SteppingPresenceNo-Presence40.0810Included separatelyMotor, includes origin sensorPKP223D15B2180

฿ 38,042.51

1 Piece(s) 18 Day(s) Air port includedContinuous rotationαSTEPPresenceNo-No40.0810Included separatelyMotor, includes origin sensorARM24SBK200

฿ 22,483.86

1 Piece(s) 14 Day(s) Air port includedFree StrokeNoNoNo-Presence40.1640No--180

฿ 34,424.22

1 Piece(s) 18 Day(s) Air port includedFree Stroke2-Phase SteppingPresenceNo-No40.1640Included separatelyMotor, includes origin sensorPKP223D15B2200

฿ 36,957.02

1 Piece(s) 18 Day(s) Air port includedFree Stroke2-Phase SteppingPresenceNo-Presence40.1640Included separatelyMotor, includes origin sensorPKP223D15B2180