(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Possible to control with motors prepared by the customer. Smooth movement even at high speeds. Workpieces can be picked up with stability at speeds not possible with air cylinders.
[Features]
· Smooth operation of the head by rotating the input shaft.
· Achieves accurate operations with easy control by way of cam curves.
· Available in a wide array of variations.
· Select the optimal model suited to the application.
· Available in a wide array of variations.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Axis specification | Operating Specifications | Stroke (Z) | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Maximum Load Capacity (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,949.54 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Continuous rotation | 4 | 0.03 | 10 | 200 | ||
฿ 19,949.54 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Free Stroke | 4 | 0.16 | 40 | 200 | ||
฿ 19,949.54 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Forward end position adjustment | 4 | 0.16 | 40 | 200 | ||
฿ 19,950.61 | PICK AND PLACE UNIT | 1 Piece(s) | 11 Day(s) | Ball Bushing | Continuous rotation | 4 | 0.03 | 10 | 200 | ||
฿ 19,950.61 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Free Stroke | 4 | 0.16 | 40 | 200 | ||
฿ 19,950.61 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Forward end position adjustment | 4 | 0.16 | 40 | 200 | ||
฿ 20,314.41 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Continuous rotation | 8 | 0.03 | 10 | 200 | ||
฿ 20,314.41 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Free Stroke | 8 | 0.16 | 40 | 200 | ||
฿ 20,314.41 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Forward end position adjustment | 8 | 0.16 | 40 | 200 | ||
฿ 20,315.61 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Continuous rotation | 8 | 0.03 | 10 | 200 | ||
฿ 20,315.61 | PICK AND PLACE UNIT | 1 Piece(s) | 14 Day(s) | Ball Bushing | Free Stroke | 8 | 0.16 | 40 | 200 | ||
฿ 20,315.61 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Forward end position adjustment | 8 | 0.16 | 40 | 200 | ||
฿ 20,678.81 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Continuous rotation | 12 | 0.05 | 10 | 200 | ||
฿ 20,678.81 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Free Stroke | 12 | 0.2 | 40 | 200 | ||
฿ 20,678.81 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Forward end position adjustment | 12 | 0.2 | 40 | 200 | ||
฿ 20,680.33 | PICK AND PLACE UNIT | 1 Piece(s) | 14 Day(s) | Ball Bushing | Continuous rotation | 12 | 0.05 | 10 | 200 | ||
฿ 20,680.33 | PICK AND PLACE UNIT | 1 Piece(s) | 14 Day(s) | Ball Bushing | Free Stroke | 12 | 0.2 | 40 | 200 | ||
฿ 20,680.33 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Forward end position adjustment | 12 | 0.2 | 40 | 200 | ||
฿ 21,801.15 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Continuous rotation | 12 | 0.1 | 100 | 500 | ||
฿ 21,801.15 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Free Stroke | 12 | 0.18 | 100 | 500 | ||
฿ 21,801.15 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Forward end position adjustment | 12 | 0.22 | 100 | 500 | ||
฿ 21,809.50 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Continuous rotation | 12 | 0.1 | 100 | 500 | ||
฿ 21,809.50 | PICK AND PLACE UNIT | 1 Piece(s) | 14 Day(s) | Ball Bushing | Free Stroke | 12 | 0.18 | 100 | 500 | ||
฿ 21,809.50 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Forward end position adjustment | 12 | 0.22 | 100 | 500 | ||
฿ 22,538.92 | PICK AND PLACE UNIT | 1 Piece(s) | 14 Day(s) | Air port included | Continuous rotation | 20 | 0.13 | 100 | 500 | ||
฿ 22,538.92 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Free Stroke | 20 | 0.22 | 100 | 500 | ||
฿ 22,538.92 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Air port included | Forward end position adjustment | 20 | 0.25 | 100 | 500 | ||
฿ 22,547.25 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Continuous rotation | 20 | 0.13 | 100 | 500 | ||
฿ 22,547.25 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Free Stroke | 20 | 0.22 | 100 | 500 | ||
฿ 22,547.25 | PICK AND PLACE UNIT | 1 Piece(s) | 9 Day(s) | Ball Bushing | Forward end position adjustment | 20 | 0.25 | 100 | 500 |
Loading...
Control Motor | External Input | Built-in sensor | No | External Sensors | No |
---|---|---|---|---|---|
Motor mounting specification | Included separately | Motor | No |
How can we improve?
How can we improve?