1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Regulator Air-Saving Type RPE Series

Precision Regulator Air-Saving Type RPE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,581.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air consumption decreased by 70%. An environmentally friendly, new type of precision regulator. * CAD data for this series is presently under revision. Stand by until the correction is completed.

 
Part Number
RPE1000-8-07
RPE1000-8-07-B3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Gauge Bracket Pressure Gauge Details

฿ 2,581.69

CONTROL 1 Piece(s) 11 Day(s) [Not Provided] NANANA

฿ 2,636.69

CONTROL 1 Piece(s) 21 Day(s) [Not Provided] NAL TypeNA

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No
Supply Side, Connection Type Rc Supply Side, Connection Dia. 1/4 Operating Pressure Range(MPa) 0.01::0.7
Flow Direction Rightward direction Max. Operating Pressure(MPa) 1.0 Guaranteed Withstand Pressure(MPa) 1.5